1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Super zero Oldham coupling series MCZ type aluminum alloy products (Part Number)

NMC COUPLING MCZ

Super zero Oldham coupling series MCZ type aluminum alloy products
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,544.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Type that fixes the shaft with tightening of a set screw and clamp. Larger shaft hole diameters can be selected.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

Part Number
MCZ-18-8X7C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)

฿ 1,544.13

NMC COUPLING MCZ 1 Piece(s) 5 Day(s) 108718251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

Loading...

  1. 1

Basic Information

Type Super zero oldham coupling Application Standard Properties High camber rigidity / High Torque / Zero Backlash / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Alloy Allowable Displacement(Angle Displacement)(deg) 1
Product Category Coupling body Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0 Spacer Material Engineering Resin
Type Set screw + collet Flexibility Electric Insulation
Isokinetic

Please check the type/dimensions/specifications of the part MCZ-18-8X7C in the Super zero Oldham coupling series MCZ type aluminum alloy products series.

Products with similar specification

Part Number
MCZ-18-10X6C
MCZ-18-10X7C
MCZ-18-10X8C
MCZ-18-8X8C
MCZ-18-9.52X3.17C
MCZ-18-9.52X4.76C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)

฿ 1,544.13

1 Piece(s) 5 Day(s) 1010618251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

฿ 1,544.13

1 Piece(s) 5 Day(s) 1010718251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

฿ 1,544.13

1 Piece(s) 5 Day(s) 1010818251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

฿ 1,544.13

1 Piece(s) 5 Day(s) 108818251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

฿ 1,544.13

1 Piece(s) 5 Day(s) 109.523.1718251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

฿ 1,544.13

1 Piece(s) 5 Day(s) 109.524.7618251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2