1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super zero Oldham coupling series MMZ type aluminum alloy products

Super zero Oldham coupling series MMZ type aluminum alloy products
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,273.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Use the set screw to fix the shaft. While compact, can handle large shaft diameters.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

Part Number
MMZ-18-3X9
MMZ-18-3X9.5
MMZ-18-3.17X3.17
MMZ-18-3.17X6.35
MMZ-18-3.17X9.52
MMZ-18-4X5
MMZ-18-4X9
MMZ-18-6X6
MMZ-18-9X10
MMZ-25-5X12
MMZ-25-5X13
MMZ-25-6X8
MMZ-25-6X13
MMZ-25-8X8
MMZ-25-9X14
MMZ-35-9X10
MMZ-35-20X20
MMZ-70-35X35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M

฿ 1,273.16

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 103918221.01~3.0010001~780002.4521.5250000.48X10-41843.7M3

฿ 1,273.16

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 1039.518221.01~3.0010001~780002.4521.5250000.48X10-41843.7M3

฿ 1,273.16

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 103.173.1718221.01~3.0010001~780002.4521.5250000.48X10-41843.7M3

฿ 1,273.16

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 103.176.3518221.01~3.0010001~780002.4521.5250000.48X10-41843.7M3

฿ 1,273.16

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 103.179.5218221.01~3.0010001~780002.4521.5250000.48X10-41843.7M3

฿ 1,273.16

NMC COUPLING MMZ 1 Piece(s) 11 Day(s) 104518221.01~3.0010001~780002.4521.5250000.48X10-41843.7M3

฿ 1,273.16

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 104918221.01~3.0010001~780002.4521.5250000.48X10-41843.7M3

฿ 1,273.16

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 106618221.01~3.0010001~780002.4521.5250000.48X10-41843.7M3

฿ 1,273.16

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 1091018221.01~3.0010001~780002.4521.5250000.48X10-41843.7M3

฿ 1,544.13

NMC COUPLING MMZ 1 Piece(s) 52 Day(s) 1051225265.01~10.0010001~780006.8652250002.07X10-45401.5M4

฿ 1,544.13

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 1051325265.01~10.0010001~780006.8652250002.07X10-45401.5M4

฿ 1,544.13

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 106825265.01~10.0010001~780006.8652250002.07X10-45401.5M4

฿ 1,544.13

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 1061325265.01~10.0010001~780006.8652250002.07X10-45401.5M4

฿ 1,544.13

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 108825265.01~10.0010001~780006.8652250002.07X10-45401.5M4

฿ 1,544.13

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 1091425265.01~10.0010001~780006.8652250002.07X10-45401.5M4

฿ 1,931.23

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 10910353210.01~20.0010001~7800017.6522.52500010.3X10-421300M5

฿ 1,931.23

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 102020353210.01~20.0010001~7800017.6522.52500010.3X10-421300M5

฿ 4,945.43

NMC COUPLING MMZ 1 Piece(s) 5 Day(s) 1035357053100~Less than 5004001~10000176.522.510000271.74X10-4249873.4M6

Loading...

  1. 1

Basic Information

Type Super zero oldham coupling Application Standard Properties High camber rigidity / High Torque / Zero Backlash / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Alloy Allowable Displacement(Angle Displacement)(deg) 1
Product Category Coupling body Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0 Spacer Material Engineering Resin
Type Set screws Flexibility Electric Insulation
Isokinetic