1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super zero Oldham couplings series SCZ type stainless steel. (Part Number)

NMC COUPLING SCZ

Super zero Oldham couplings series SCZ type stainless steel.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,665.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel hub (boss part), with zero backlash. Stronger and more compact coupling.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

Part Number
SCZ-30-9.5X12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M

฿ 3,046.84

NMC COUPLING SCZ 1 Piece(s) 5 Day(s) 109.51230415.01~10.009.8072600017.48X10-48884.814481.4M5

Loading...

  1. 1

Basic Information

Type Super zero oldham coupling Application Standard Properties High camber rigidity / High Torque / Zero Backlash / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Max. Rotational Speed Range(r/min) 4001~10000 Body Material Stainless Steel
Allowable Displacement(Angle Displacement)(deg) 1 Product Category Coupling body Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0
Spacer Material Engineering Resin Type Collet Flexibility
Electric Insulation Isokinetic

Please check the type/dimensions/specifications of the part SCZ-30-9.5X12 in the Super zero Oldham couplings series SCZ type stainless steel. series.

Products with similar specification

Part Number
SCZ-20-4X7
SCZ-20-4X8
SCZ-20-5X5
SCZ-30-9.5X13
SCZ-30-9.5X14
SCZ-30-9.5X9.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M

฿ 2,665.94

1 Piece(s) 5 Day(s) 104720333.01~5.003.4321.560002.71X10-42136.98246.5M4

฿ 2,665.94

1 Piece(s) 5 Day(s) 104820333.01~5.003.4321.560002.71X10-42136.98246.5M4

฿ 2,665.94

1 Piece(s) 5 Day(s) 105520333.01~5.003.4321.560002.71X10-42136.98246.5M4

฿ 3,046.84

1 Piece(s) 5 Day(s) 109.51330415.01~10.009.8072600017.48X10-48884.814481.4M5

฿ 3,046.84

1 Piece(s) 5 Day(s) 109.51430415.01~10.009.8072600017.48X10-48884.814481.4M5

฿ 3,046.84

1 Piece(s) 5 Day(s) 109.59.530415.01~10.009.8072600017.48X10-48884.814481.4M5