(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel hub (boss part), with zero backlash. Stronger and more compact coupling.
[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.
Part Number |
---|
SCZ-40-11X16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque Range (N•m) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Maximum Shaft Diameter d1×d2 (mm) | Bolt Tightening Torque (N/cm) | Set Screw Collet Type M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,808.65 | NMC COUPLING SCZ | 1 Piece(s) | 5 Day(s) | 10 | 11 | 16 | 40 | 48 | 20.01~50.00 | 39.227 | 2 | 6000 | 63.98X10-4 | 28081.3 | 22 | 831.8 | M6 |
Loading...
Type | Super zero oldham coupling | Application | Standard | Properties | High camber rigidity / High Torque / Zero Backlash / Compact |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Stainless Steel |
Allowable Displacement(Angle Displacement)(deg) | 1 | Product Category | Coupling body | Allowable Displacement(Parallel Displacement)Range(mm) | 1.1~3.0 |
Spacer Material | Engineering Resin | Type | Collet | Flexibility | ○ |
Electric Insulation | ○ | Isokinetic | ○ |
Please check the type/dimensions/specifications of the part SCZ-40-11X16 in the Super zero Oldham couplings series SCZ type stainless steel. series.
Part Number |
---|
SCZ-20-4X7 |
SCZ-20-4X8 |
SCZ-20-5X5 |
SCZ-40-11X17 |
SCZ-40-11X18 |
SCZ-40-11X19 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque Range (N•m) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Maximum Shaft Diameter d1×d2 (mm) | Bolt Tightening Torque (N/cm) | Set Screw Collet Type M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,665.94 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 7 | 20 | 33 | 3.01~5.00 | 3.432 | 1.5 | 6000 | 2.71X10-4 | 2136.9 | 8 | 246.5 | M4 | ||
฿ 2,665.94 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | 20 | 33 | 3.01~5.00 | 3.432 | 1.5 | 6000 | 2.71X10-4 | 2136.9 | 8 | 246.5 | M4 | ||
฿ 2,665.94 | 1 Piece(s) | 5 Day(s) | 10 | 5 | 5 | 20 | 33 | 3.01~5.00 | 3.432 | 1.5 | 6000 | 2.71X10-4 | 2136.9 | 8 | 246.5 | M4 | ||
฿ 3,808.65 | 1 Piece(s) | 5 Day(s) | 10 | 11 | 17 | 40 | 48 | 20.01~50.00 | 39.227 | 2 | 6000 | 63.98X10-4 | 28081.3 | 22 | 831.8 | M6 | ||
฿ 3,808.65 | 1 Piece(s) | 5 Day(s) | 10 | 11 | 18 | 40 | 48 | 20.01~50.00 | 39.227 | 2 | 6000 | 63.98X10-4 | 28081.3 | 22 | 831.8 | M6 | ||
฿ 3,808.65 | 1 Piece(s) | 5 Day(s) | 10 | 11 | 19 | 40 | 48 | 20.01~50.00 | 39.227 | 2 | 6000 | 63.98X10-4 | 28081.3 | 22 | 831.8 | M6 |
How can we improve?
How can we improve?