(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Low cost bellows coupling, using phosphor bronze for bellows, and brass for boss part. Nickel plating treatment.
[Features]
· NB series bellows coupling is made with phosphor bronze (PBP3-0), with brass bracket (BsBM) used, both fixed with solder.
· No backlash, low inertia, high torsional rigidity, compact coupling with flexibility.
· Model number is no. 4, with shaft diameter from 2 mm to 10 mm, and always in stock with all shaft diameter combinations (inner diameter tapping processed).
Part Number |
---|
NB-08-3X3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Allowable Displacement(Axial Direction Displacement) (mm) | Moment of Inertia (kg・m2) | Axial spring constant (N/mm) | Torsional Rigidity (N-mm/deg) | Maximum Shaft Diameter d1×d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,230.92 | NMC COUPLING NB | 1 Piece(s) | 5 Day(s) | 10 | 3 | 3 | 14 | 26 | 0.196 | 0.2 | ±1.5 | 0.4X10-4 | 9.81 | 2270.2 | 8 |
Loading...
Type | Bellows coupling | Application | Standard | Transmission Torque Range(N•m) | 0.05~1.00 |
---|---|---|---|---|---|
Properties | High camber rigidity / Zero Backlash / Compact | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 |
Body Material | Other alloys | Allowable Displacement(Angle Displacement)(deg) | 1.5 | Product Category | Coupling body |
Allowable Displacement(Parallel Displacement)Range(mm) | 0.02~0.2 | Max. Rotational Speed(r/min) | 5000 | Bellows Material | Phosphor Bronze (PBP3-0) |
Type | Set screws | Other types of alloys | Brass (BsBM) | Flexibility | ○ |
Isokinetic | ○ | Set Screw Type M | M3 |
Please check the type/dimensions/specifications of the part NB-08-3X3 in the Bellows coupling series NB type phosphor bronze product series.
Part Number |
---|
NB-06-3X5 |
NB-06-4X4 |
NB-06-5X5 |
NB-08-4X4 |
NB-08-4X5 |
NB-08-4X6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Allowable Displacement(Axial Direction Displacement) (mm) | Moment of Inertia (kg・m2) | Axial spring constant (N/mm) | Torsional Rigidity (N-mm/deg) | Maximum Shaft Diameter d1×d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 928.39 | 1 Piece(s) | 11 Day(s) | 10 | 3 | 5 | 14 | 22 | 0.147 | 0.1 | ±0.9 | 0.28X10-4 | 7.85 | 4113.9 | 5 | ||
฿ 928.39 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 4 | 14 | 22 | 0.147 | 0.1 | ±0.9 | 0.28X10-4 | 7.85 | 4113.9 | 5 | ||
฿ 976.05 | 1 Piece(s) | 5 Day(s) | 10 | 5 | 5 | 14 | 22 | 0.147 | 0.1 | ±0.9 | 0.28X10-4 | 7.85 | 4113.9 | 5 | ||
฿ 1,230.92 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 4 | 14 | 26 | 0.196 | 0.2 | ±1.5 | 0.4X10-4 | 9.81 | 2270.2 | 8 | ||
฿ 1,230.92 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 5 | 14 | 26 | 0.196 | 0.2 | ±1.5 | 0.4X10-4 | 9.81 | 2270.2 | 8 | ||
฿ 1,230.92 | 1 Piece(s) | 5 Day(s) | 10 | 4 | 6 | 14 | 26 | 0.196 | 0.2 | ±1.5 | 0.4X10-4 | 9.81 | 2270.2 | 8 |
How can we improve?
How can we improve?