1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Bellows coupling series NB type phosphor bronze product (Part Number)

NMC COUPLING NB

Bellows coupling series NB type phosphor bronze product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 928.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low cost bellows coupling, using phosphor bronze for bellows, and brass for boss part. Nickel plating treatment.

[Features]
· NB series bellows coupling is made with phosphor bronze (PBP3-0), with brass bracket (BsBM) used, both fixed with solder.
· No backlash, low inertia, high torsional rigidity, compact coupling with flexibility.
· Model number is no. 4, with shaft diameter from 2 mm to 10 mm, and always in stock with all shaft diameter combinations (inner diameter tapping processed).

Part Number
NB-08-8X8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Axial Direction Displacement)
(mm)
Moment of Inertia
(kg・m2)
Axial spring constant
(N/mm)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)

฿ 1,230.92

NMC COUPLING NB 1 Piece(s) 5 Day(s) 108814260.1960.2±1.50.4X10-49.812270.28

Loading...

  1. 1

Basic Information

Type Bellows coupling Application Standard Transmission Torque Range(N•m) 0.05~1.00
Properties High camber rigidity / Zero Backlash / Compact Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000
Body Material Other alloys Allowable Displacement(Angle Displacement)(deg) 1.5 Product Category Coupling body
Allowable Displacement(Parallel Displacement)Range(mm) 0.02~0.2 Max. Rotational Speed(r/min) 5000 Bellows Material Phosphor Bronze (PBP3-0)
Type Set screws Other types of alloys Brass (BsBM) Flexibility
Isokinetic Set Screw Type M M3

Please check the type/dimensions/specifications of the part NB-08-8X8 in the Bellows coupling series NB type phosphor bronze product series.

Products with similar specification

Part Number
NB-06-4X4
NB-06-5X5
NB-08-3X3
NB-09-10X10
NB-09-5X10
NB-09-5X5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Axial Direction Displacement)
(mm)
Moment of Inertia
(kg・m2)
Axial spring constant
(N/mm)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)

฿ 928.39

1 Piece(s) 5 Day(s) 104414220.1470.1±0.90.28X10-47.854113.95

฿ 976.05

1 Piece(s) 5 Day(s) 105514220.1470.1±0.90.28X10-47.854113.95

฿ 1,230.92

1 Piece(s) 5 Day(s) 103314260.1960.2±1.50.4X10-49.812270.28

฿ 1,336.97

1 Piece(s) 5 Day(s) 10101019280.3430.2±1.80.79X10-44.904166.810

฿ 1,352.86

1 Piece(s) 5 Day(s) 1051019280.3430.2±1.80.79X10-44.904166.810

฿ 1,352.86

1 Piece(s) 5 Day(s) 105519280.3430.2±1.80.79X10-44.904166.810