Both Ends Square

Brand :
NANKAI INDUSTRY
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Shape] Parallel key (straight) tapped hole no machining
[Material] Steel
[Surface treatment] None width (mm) 4 5 6 7 8 10 12 14
[Total length (mm)] 10 12 15 20 25 30 35 40 45 50 60 70 80
[Height (mm)] 4 5 6 7 8 9
[Sales unit] Sold individually (a single piece is available for purchase) box/pack
[Type] RK
