(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stainless steel valve.
Type | Lift type | Applicable Fluid | Water / Air / Oil / Gas / Chemical | Nominal Pressure | 10K |
---|---|---|---|---|---|
Material | SCS13A | Supply Side, Connection Type | Rc (Screwed Type) | Supply Side, Plumbing Thread Nominal | 3/4B(20A) |
Control Side, Connection Type | Rc (Screwed Type) | Control Side, Plumbing Thread Nominal | 3/4B(20A) | Max. Operating Pressure(MPa) | 1.4 |
Please check the type/dimensions/specifications of the part USC-3/4 in the H Series 10K Type Screw-In Lift Type Check Valve JIS Face-to-Face and End-to-End Type (JIS B 2011) series.
How can we improve?
How can we improve?