(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Greaseless bearing suitable for environments where grease cannot be used and low torque is required.
[Features]
· A special coating is applied to the retainer.
· Can be used without lubricant even in environments where grease cannot be used.
· Supports smooth rotation with extremely low torque (excluding rubber sealed type).
[Applications]
· Ideal for use in drying ovens, liquid crystal / semiconductor manufacturing equipment, vacuum equipment, inspection and measurement equipment, and other high-temperature environments.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Type | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width (mm) | Shield Shape | Shield Material | Seal Material | Allowable Radial Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,140.59 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Open Type | 10 | 26 | 8 | Open | - | - | 195 | ||
฿ 2,253.67 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 10 | 26 | 8 | Double Shielded | SUS304 | - | 195 | ||
฿ 2,261.53 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 12 | 28 | 8 | Open | - | - | 215 | ||
฿ 2,382.47 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 12 | 28 | 8 | Double Shielded | SUS304 | - | 215 | ||
฿ 2,442.94 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 15 | 32 | 9 | Open | - | - | 240 | ||
฿ 2,253.67 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 10 | 26 | 8 | Double Sealed | - | Nitrile Rubber | 195 | ||
฿ 2,563.88 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 15 | 32 | 9 | Double Shielded | SUS304 | - | 240 | ||
฿ 2,654.59 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 17 | 35 | 10 | Open | - | - | 255 | ||
฿ 2,782.79 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 17 | 35 | 10 | Double Shielded | SUS304 | - | 255 | ||
฿ 3,175.84 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Open Type | 20 | 42 | 12 | Open | - | - | 400 | ||
฿ 3,350.00 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 20 | 42 | 12 | Double Shielded | SUS304 | - | 400 | ||
฿ 3,591.88 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 25 | 47 | 12 | Double Shielded | SUS304 | - | 430 | ||
฿ 7,068.92 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 35 | 62 | 14 | Open | - | - | 680 | ||
฿ 7,363.41 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 35 | 62 | 14 | Double Shielded | SUS304 | - | 680 | ||
฿ 9,336.55 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 40 | 68 | 15 | Open | - | - | 715 | ||
฿ 9,721.75 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 40 | 68 | 15 | Double Shielded | SUS304 | - | 715 | ||
฿ 10,916.04 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 45 | 75 | 16 | Open | - | - | 895 | ||
฿ 11,362.31 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 45 | 75 | 16 | Double Shielded | SUS304 | - | 895 | ||
฿ 2,382.47 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 12 | 28 | 8 | Double Sealed | - | Nitrile Rubber | 215 | ||
฿ 2,563.88 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Rubber Sealed | 15 | 32 | 9 | Double Sealed | - | Nitrile Rubber | 240 | ||
฿ 2,782.79 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 17 | 35 | 10 | Double Sealed | - | Nitrile Rubber | 255 | ||
฿ 3,350.00 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 20 | 42 | 12 | Double Sealed | - | Nitrile Rubber | 400 | ||
฿ 3,591.88 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 25 | 47 | 12 | Double Sealed | - | Nitrile Rubber | 430 | ||
฿ 5,156.24 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 30 | 55 | 13 | Double Sealed | - | Nitrile Rubber | 560 | ||
฿ 7,363.41 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 35 | 62 | 14 | Double Sealed | - | Nitrile Rubber | 680 | ||
฿ 9,721.75 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 40 | 68 | 15 | Double Sealed | - | Nitrile Rubber | 715 | ||
฿ 11,362.31 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Rubber Sealed | 45 | 75 | 16 | Double Sealed | - | Nitrile Rubber | 895 | ||
฿ 13,062.73 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 50 | 80 | 16 | Open | - | - | 930 | ||
฿ 13,614.83 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 50 | 80 | 16 | Double Shielded | SUS304 | - | 930 | ||
฿ 21,974.84 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 55 | 90 | 18 | Open | - | - | 1210 | ||
฿ 22,662.39 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 55 | 90 | 18 | Double Shielded | SUS304 | - | 1210 | ||
฿ 23,834.30 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 60 | 95 | 18 | Open | - | - | 1250 | ||
฿ 13,614.83 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 50 | 80 | 16 | Double Sealed | - | Nitrile Rubber | 930 | ||
฿ 24,582.32 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 60 | 95 | 18 | Double Shielded | SUS304 | - | 1250 | ||
฿ 22,662.39 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 55 | 90 | 18 | Double Sealed | - | Nitrile Rubber | 1210 | ||
฿ 24,582.32 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 60 | 95 | 18 | Double Sealed | - | Nitrile Rubber | 1250 | ||
฿ 2,374.61 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 10 | 30 | 9 | Open | - | - | 215 | ||
฿ 2,495.55 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 10 | 30 | 9 | Double Shielded | SUS304 | - | 215 | ||
฿ 2,480.44 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 12 | 32 | 10 | Open | - | - | 290 | ||
฿ 2,616.49 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 12 | 32 | 10 | Double Shielded | SUS304 | - | 290 | ||
฿ 2,616.49 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 15 | 35 | 11 | Open | - | - | 325 | ||
฿ 2,495.55 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 10 | 30 | 9 | Double Sealed | - | Nitrile Rubber | 215 | ||
฿ 2,745.30 | NNK GREASELESS BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Double Shielded | 15 | 35 | 11 | Double Shielded | SUS304 | - | 325 | ||
฿ 2,956.94 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 17 | 40 | 12 | Open | - | - | 410 | ||
฿ 3,115.37 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 17 | 40 | 12 | Double Shielded | SUS304 | - | 410 | ||
฿ 3,447.96 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 20 | 47 | 14 | Open | - | - | 545 | ||
฿ 3,637.23 | NNK GREASELESS BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | Double Shielded | 20 | 47 | 14 | Double Shielded | SUS304 | - | 545 | ||
฿ 4,015.17 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 25 | 52 | 15 | Open | - | - | 595 | ||
฿ 4,226.82 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 25 | 52 | 15 | Double Shielded | SUS304 | - | 595 | ||
฿ 6,267.69 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 30 | 62 | 16 | Open | - | - | 830 | ||
฿ 6,600.27 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 30 | 62 | 16 | Double Shielded | SUS304 | - | 830 | ||
฿ 8,466.99 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 35 | 72 | 17 | Open | - | - | 1090 | ||
฿ 8,822.56 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 35 | 72 | 17 | Double Shielded | SUS304 | - | 1090 | ||
฿ 9,351.67 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 40 | 80 | 18 | Open | - | - | 1240 | ||
฿ 9,842.69 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 40 | 80 | 18 | Double Shielded | SUS304 | - | 1240 | ||
฿ 2,616.49 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 12 | 32 | 10 | Double Sealed | - | Nitrile Rubber | 290 | ||
฿ 2,745.30 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 15 | 35 | 11 | Double Sealed | - | Nitrile Rubber | 325 | ||
฿ 3,115.37 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 17 | 40 | 12 | Double Sealed | - | Nitrile Rubber | 410 | ||
฿ 3,637.23 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 20 | 47 | 14 | Double Sealed | - | Nitrile Rubber | 545 | ||
฿ 4,226.82 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 25 | 52 | 15 | Double Sealed | - | Nitrile Rubber | 595 | ||
฿ 6,600.27 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 30 | 62 | 16 | Double Sealed | - | Nitrile Rubber | 830 | ||
฿ 8,822.56 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 35 | 72 | 17 | Double Sealed | - | Nitrile Rubber | 1090 | ||
฿ 9,842.69 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 40 | 80 | 18 | Double Sealed | - | Nitrile Rubber | 1240 | ||
฿ 13,591.85 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 45 | 85 | 19 | Double Sealed | - | Nitrile Rubber | 1390 | ||
฿ 14,189.29 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 50 | 90 | 20 | Open | - | - | 1500 | ||
฿ 14,771.02 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 50 | 90 | 20 | Double Shielded | SUS304 | - | 1500 | ||
฿ 24,582.32 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 55 | 100 | 21 | Open | - | - | 1850 | ||
฿ 25,338.20 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 55 | 100 | 21 | Double Shielded | SUS304 | - | 1850 | ||
฿ 29,155.68 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 60 | 110 | 22 | Open | - | - | 2230 | ||
฿ 14,771.02 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 50 | 90 | 20 | Double Sealed | - | Nitrile Rubber | 1500 | ||
฿ 30,062.74 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 60 | 110 | 22 | Double Shielded | SUS304 | - | 2230 | ||
฿ 25,338.20 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 55 | 100 | 21 | Double Sealed | - | Nitrile Rubber | 1850 | ||
฿ 30,062.74 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 60 | 110 | 22 | Double Sealed | - | Nitrile Rubber | 2230 | ||
฿ 3,894.23 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 10 | 35 | 11 | Open | - | - | 345 | ||
฿ 4,105.88 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 10 | 35 | 11 | Double Shielded | SUS304 | - | 345 | ||
฿ 4,082.90 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 12 | 37 | 12 | Open | - | - | 415 | ||
฿ 4,294.54 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 12 | 37 | 12 | Double Shielded | SUS304 | - | 415 | ||
฿ 4,203.84 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 15 | 42 | 13 | Open | - | - | 485 | ||
฿ 4,105.88 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Rubber Sealed | 10 | 35 | 11 | Double Sealed | - | Nitrile Rubber | 345 | ||
฿ 4,423.35 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 15 | 42 | 13 | Double Shielded | SUS304 | - | 485 | ||
฿ 5,269.93 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 17 | 47 | 14 | Open | - | - | 580 | ||
฿ 5,549.30 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 17 | 47 | 14 | Double Shielded | SUS304 | - | 580 | ||
฿ 6,207.22 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 20 | 52 | 15 | Open | - | - | 675 | ||
฿ 6,539.80 | NNK GREASELESS BEARINGS | 1 Piece(s) | 12 Day(s) | 10 | Double Shielded | 20 | 52 | 15 | Double Shielded | SUS304 | - | 675 | ||
฿ 8,723.99 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 25 | 62 | 17 | Open | - | - | 880 | ||
฿ 9,094.67 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 25 | 62 | 17 | Double Shielded | SUS304 | - | 880 | ||
฿ 9,956.37 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 30 | 72 | 19 | Open | - | - | 1140 | ||
฿ 10,371.80 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 30 | 72 | 19 | Double Shielded | SUS304 | - | 1140 | ||
฿ 19,926.11 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Open Type | 35 | 80 | 21 | Open | - | - | 1420 | ||
฿ 20,538.67 | NNK GREASELESS BEARINGS | 1 Piece(s) | 15 Day(s) | 10 | Double Shielded | 35 | 80 | 21 | Double Shielded | SUS304 | - | 1420 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUS440C | Outer Ring Type | Flat |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Load Direction | Radial Load | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | The material of a ball | SUS440C | Retainer Type | Punching |
Holder Material | SUS304+Special coating |
How can we improve?
How can we improve?