(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel bearing with self-aligning function added to conventional stainless steel bearings.
[Features]
· Allows deflection of large rollers such as chemical film rollers.
· Aligns the axis error of the transport rollers and other errors to reduce abnormal loads on bearings.
· Secure mounting with set screws prevents creep and generation of abrasion powder.
· Uses SUS440C stainless steel.
[Applications]
· Rollers for chemical film transport, rollers in cleanrooms and rollers for food machinery.
· Glass circuit board transport roller, rollers for cleaning equipment, rollers for papermaking machines and rollers for printing machines.
· Other places where alignment function is required.
Raceway Ring Shape | Self-aligning function | Inner/Outer Ring Material | SUS440C | Bearing Type | Open Type |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Grade 0 | Features | Heat resistant / Non-Magnetic / Anti-rust / Dust Proofing / For high Speed / Corrosion Resistance |
Load Direction | Radial Load / Axial Load | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
The material of a ball | SUS440C | Shield Shape | Open | Holder Material | SUS304 |
Please check the type/dimensions/specifications of the part SSA6001SH in the SH Series Stainless Steel Bearing SSA Type With Aligning Features series.
Part Number |
---|
SSA6000SH |
SSA6002SH |
SSA6003SH |
SSA6004SH |
SSA6005SH |
SSA6006SH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width (mm) | Basic Dynamic Load Rating Cr (N) | Basic Static Load Rating Cor (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,468.25 | 1 Piece(s) | 13 Day(s) | 10 | 10 | 30 | 9 | 4600 | 1970 | ||
฿ 2,812.65 | 1 Piece(s) | 3 Day(s) | 10 | 15 | 35 | 11 | 5600 | 2840 | ||
฿ 3,213.68 | 1 Piece(s) | 13 Day(s) | 10 | 17 | 40 | 12 | 6000 | 3250 | ||
฿ 4,024.26 | 1 Piece(s) | 3 Day(s) | 10 | 20 | 47 | 14 | 9400 | 5050 | ||
฿ 5,079.45 | 1 Piece(s) | 13 Day(s) | 10 | 25 | 52 | 15 | 10100 | 5850 | ||
฿ 6,219.20 | 1 Piece(s) | 13 Day(s) | 10 | 30 | 62 | 16 | 13200 | 8300 |
How can we improve?
How can we improve?