1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Malleable Mini Ball Valve Made of Malleable Cast Iron (for General Use), Lever Handle Type, 2-Stage Reduced Bore

HTV VALVE

Malleable Mini Ball Valve Made of Malleable Cast Iron (for General Use), Lever Handle Type, 2-Stage Reduced Bore
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 582.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An economical and strong malleable valve. Main parts are mostly stainless steel, which offers superior abrasion resistance to bronze. Optimal for iron-based pipes, as corrosion caused by contact potential difference is suppressed.

Part Number
MB2-3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 582.23

HTV VALVE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCMB340 Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure Class 600 Ball Valve Type Two Stage Reduced Bore Supply Side, Connection Type Rc (Screwed Type)
Supply Side, Plumbing Thread Nominal 3/8B(10A) Control Side, Connection Type Rc (Screwed Type) Control Side, Plumbing Thread Nominal 3/8B(10A)
Handle Shape Lever Handle Type Body Lining No Operation Method Manual
Max. Operating Pressure(MPa) 4.2

Please check the type/dimensions/specifications of the part MB2-3/8 in the Malleable Mini Ball Valve Made of Malleable Cast Iron (for General Use), Lever Handle Type, 2-Stage Reduced Bore series.