(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Because the BD washer and the hex nut are set using a unique assembly technology, the rubber will catch on the opposing bolt when tightened to obtain excellent sealing effects.
· High anti-loosening effect due to the damping property of the rubber, and the rubber contacting to the tightening object results in sound absorption effect and insulation effect, and it does not scratch the bearing surface.
Part Number |
---|
BW-M5X8X12-3W |
BW-M5X8X12-C |
BW-M5X8X12-S |
BW-M5X8X12-U |
BW-M6X10X14-3W |
BW-M6X10X14-C |
BW-M6X10X14-S |
BW-M8X12X18-3W |
BW-M8X12X18-C |
BW-M8X13X18-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Sales Unit | Surface Treatment (Details) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,634.84 | OPG NUTS WITH BONDED WASHER | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 5 | [Steel] Iron | Box/package | [Trivalent Chromate] Trivalent White | 0.8 | ||
฿ 5,806.45 | OPG NUTS WITH BONDED WASHER | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 5 | [Steel] Iron | Box/package | [Chromate Plating] Chromate Plating | 0.8 | ||
฿ 28.10 | OPG NUTS WITH BONDED WASHER | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | Stainless Steel | Low Quantity (can be purchased from one) | No | 0.8 | ||
฿ 5,806.45 | OPG NUTS WITH BONDED WASHER | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | - | 5 | [Steel] Iron | Box/package | Bright Chromate Plating | 0.8 | ||
฿ 4,645.16 | OPG NUTS WITH BONDED WASHER | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | [Steel] Iron | Box/package | [Trivalent Chromate] Trivalent White | 1 | ||
฿ 4,064.52 | OPG NUTS WITH BONDED WASHER | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 6 | [Steel] Iron | Box/package | [Chromate Plating] Chromate Plating | 1 | ||
฿ 97.15 | OPG NUTS WITH BONDED WASHER | 1 Piece(s) | 5 Day(s) | 10 | 6 | Stainless Steel | Low Quantity (can be purchased from one) | No | 1 | |||
฿ 3,846.86 | OPG NUTS WITH BONDED WASHER | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 8 | [Steel] Iron | Box/package | [Trivalent Chromate] Trivalent White | 1.25 | ||
฿ 3,387.10 | OPG NUTS WITH BONDED WASHER | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 8 | [Steel] Iron | Box/package | [Chromate Plating] Chromate Plating | 1.25 | ||
฿ 101.91 | OPG NUTS WITH BONDED WASHER | 1 Piece(s) | 5 Day(s) | 10 | 8 | Stainless Steel | Low Quantity (can be purchased from one) | No | 1.25 |
Loading...
Thread Type | Metric coarse | Applications, Functions | Stop loosening | Locking Details | Disc Spring Washer Nut |
---|
How can we improve?
How can we improve?