(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Original product that leverages headed wing bolt setting technology to save labor, reduce weight, and decrease costs.
· Even though the wing nut technology by pressing is used for the wing part, it actualized a smart design by changing its shape no to receive water.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,722.58 | OPG PRESS WING BOLTS | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 4 | 8 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 13,703.23 | OPG PRESS WING BOLTS | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 4 | 8 | 0.7 | [Copper Plating] Copper Plating | Box/package | ||
฿ 17,187.10 | OPG PRESS WING BOLTS | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 4 | 10 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 13,703.23 | OPG PRESS WING BOLTS | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 4 | 10 | 0.7 | [Copper Plating] Copper Plating | Box/package | ||
฿ 19.80 | OPG PRESS WING BOLTS | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | 0.7 | No | Low Quantity (can be purchased from one) | ||
฿ 17,187.10 | OPG PRESS WING BOLTS | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 4 | 12 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 13,703.23 | OPG PRESS WING BOLTS | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 4 | 12 | 0.7 | [Copper Plating] Copper Plating | Box/package | ||
฿ 30.59 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 4 | 12 | 0.7 | No | Low Quantity (can be purchased from one) | |||
฿ 15,967.74 | OPG PRESS WING BOLTS | 1 Pack(s) | 550 Pieces Per Package | 14 Day(s) | 10 | 4 | 15 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 12,987.10 | OPG PRESS WING BOLTS | 1 Pack(s) | 550 Pieces Per Package | 14 Day(s) | 10 | 4 | 15 | 0.7 | [Copper Plating] Copper Plating | Box/package | ||
฿ 21.10 | OPG PRESS WING BOLTS | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | 0.7 | No | Low Quantity (can be purchased from one) | ||
฿ 14,516.13 | OPG PRESS WING BOLTS | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 20 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 12,193.55 | OPG PRESS WING BOLTS | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 20 | 0.7 | [Copper Plating] Copper Plating | Box/package | ||
฿ 31.71 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 4 | 20 | 0.7 | No | Low Quantity (can be purchased from one) | |||
฿ 12,077.42 | OPG PRESS WING BOLTS | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 4 | 25 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 9,909.68 | OPG PRESS WING BOLTS | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 4 | 25 | 0.7 | [Copper Plating] Copper Plating | Box/package | ||
฿ 22.37 | OPG PRESS WING BOLTS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 25 | 0.7 | No | Low Quantity (can be purchased from one) | |||
฿ 10,703.23 | OPG PRESS WING BOLTS | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | 10 | 4 | 30 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 8,941.94 | OPG PRESS WING BOLTS | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | 10 | 4 | 30 | 0.7 | [Copper Plating] Copper Plating | Box/package | ||
฿ 22.87 | OPG PRESS WING BOLTS | 1 Piece(s) | 5 Day(s) | 10 | 4 | 30 | 0.7 | No | Low Quantity (can be purchased from one) | |||
฿ 9,638.71 | OPG PRESS WING BOLTS | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 4 | 35 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 8,129.03 | OPG PRESS WING BOLTS | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 4 | 35 | 0.7 | [Copper Plating] Copper Plating | Box/package | ||
฿ 34.54 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 4 | 35 | 0.7 | No | Low Quantity (can be purchased from one) | |||
฿ 13,006.45 | OPG PRESS WING BOLTS | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 5 | 8 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 10,219.35 | OPG PRESS WING BOLTS | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 5 | 8 | 0.8 | [Copper Plating] Copper Plating | Box/package | ||
฿ 12,387.10 | OPG PRESS WING BOLTS | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 5 | 10 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 9,909.68 | OPG PRESS WING BOLTS | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 5 | 10 | 0.8 | [Copper Plating] Copper Plating | Box/package | ||
฿ 22.37 | OPG PRESS WING BOLTS | 1 Piece(s) | 5 Day(s) | 10 | 5 | 10 | 0.8 | No | Low Quantity (can be purchased from one) | |||
฿ 12,387.10 | OPG PRESS WING BOLTS | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 5 | 12 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 10,219.35 | OPG PRESS WING BOLTS | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 5 | 12 | 0.8 | [Copper Plating] Copper Plating | Box/package | ||
฿ 33.14 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 5 | 12 | 0.8 | No | Low Quantity (can be purchased from one) | |||
฿ 12,696.77 | OPG PRESS WING BOLTS | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 5 | 15 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 10,529.03 | OPG PRESS WING BOLTS | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 5 | 15 | 0.8 | [Copper Plating] Copper Plating | Box/package | ||
฿ 23.89 | OPG PRESS WING BOLTS | 1 Piece(s) | 5 Day(s) | 10 | 5 | 15 | 0.8 | No | Low Quantity (can be purchased from one) | |||
฿ 11,380.65 | OPG PRESS WING BOLTS | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | 10 | 5 | 20 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 9,212.90 | OPG PRESS WING BOLTS | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | 10 | 5 | 20 | 0.8 | [Copper Plating] Copper Plating | Box/package | ||
฿ 10,103.23 | OPG PRESS WING BOLTS | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 5 | 25 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 8,593.55 | OPG PRESS WING BOLTS | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 5 | 25 | 0.8 | [Copper Plating] Copper Plating | Box/package | ||
฿ 35.67 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 5 | 25 | 0.8 | No | Low Quantity (can be purchased from one) | |||
฿ 8,903.23 | OPG PRESS WING BOLTS | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 5 | 30 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 7,354.84 | OPG PRESS WING BOLTS | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 5 | 30 | 0.8 | [Copper Plating] Copper Plating | Box/package | ||
฿ 36.48 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 5 | 30 | 0.8 | No | Low Quantity (can be purchased from one) | |||
฿ 7,277.42 | OPG PRESS WING BOLTS | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 5 | 35 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 6,038.71 | OPG PRESS WING BOLTS | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 5 | 35 | 0.8 | [Copper Plating] Copper Plating | Box/package | ||
฿ 37.21 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 5 | 35 | 0.8 | No | Low Quantity (can be purchased from one) | |||
฿ 10,161.29 | OPG PRESS WING BOLTS | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 6 | 10 | 1 | [Black Painted] Black Paint | Box/package | ||
฿ 9,387.10 | OPG PRESS WING BOLTS | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Copper Plating] Copper Plating | Box/package | ||
฿ 34.57 | OPG PRESS WING BOLTS | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | 1 | No | Low Quantity (can be purchased from one) | |||
฿ 11,806.45 | OPG PRESS WING BOLTS | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 6 | 12 | 1 | [Black Painted] Black Paint | Box/package | ||
฿ 9,774.19 | OPG PRESS WING BOLTS | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 6 | 12 | 1 | [Copper Plating] Copper Plating | Box/package | ||
฿ 12,000.00 | OPG PRESS WING BOLTS | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 6 | 15 | 1 | [Black Painted] Black Paint | Box/package | ||
฿ 9,677.42 | OPG PRESS WING BOLTS | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 6 | 15 | 1 | [Copper Plating] Copper Plating | Box/package | ||
฿ 9,677.42 | OPG PRESS WING BOLTS | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 6 | 20 | 1 | [Black Painted] Black Paint | Box/package | ||
฿ 8,051.61 | OPG PRESS WING BOLTS | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 6 | 20 | 1 | [Copper Plating] Copper Plating | Box/package | ||
฿ 10,219.35 | OPG PRESS WING BOLTS | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 6 | 25 | 1 | [Black Painted] Black Paint | Box/package | ||
฿ 8,438.71 | OPG PRESS WING BOLTS | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 6 | 25 | 1 | [Copper Plating] Copper Plating | Box/package | ||
฿ 48.08 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 6 | 25 | 1 | No | Low Quantity (can be purchased from one) | |||
฿ 7,896.77 | OPG PRESS WING BOLTS | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 6 | 30 | 1 | [Black Painted] Black Paint | Box/package | ||
฿ 6,387.10 | OPG PRESS WING BOLTS | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 6 | 30 | 1 | [Copper Plating] Copper Plating | Box/package | ||
฿ 52.81 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 6 | 30 | 1 | No | Low Quantity (can be purchased from one) | |||
฿ 7,896.77 | OPG PRESS WING BOLTS | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 6 | 35 | 1 | [Black Painted] Black Paint | Box/package | ||
฿ 6,677.42 | OPG PRESS WING BOLTS | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 6 | 35 | 1 | [Copper Plating] Copper Plating | Box/package | ||
฿ 4,877.42 | OPG PRESS WING BOLTS | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | 1 | No | Box/package | ||
฿ 6,596.13 | OPG PRESS WING BOLTS | 1 Pack(s) | 120 Pieces Per Package | 14 Day(s) | 10 | 6 | 40 | 1 | [Black Painted] Black Paint | Box/package | ||
฿ 5,388.39 | OPG PRESS WING BOLTS | 1 Pack(s) | 120 Pieces Per Package | 14 Day(s) | 10 | 6 | 40 | 1 | [Copper Plating] Copper Plating | Box/package | ||
฿ 50.70 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 6 | 40 | 1 | No | Low Quantity (can be purchased from one) | |||
฿ 6,689.03 | OPG PRESS WING BOLTS | 1 Pack(s) | 120 Pieces Per Package | 14 Day(s) | 10 | 6 | 45 | 1 | [Black Painted] Black Paint | Box/package | ||
฿ 5,481.29 | OPG PRESS WING BOLTS | 1 Pack(s) | 120 Pieces Per Package | 14 Day(s) | 10 | 6 | 45 | 1 | [Copper Plating] Copper Plating | Box/package | ||
฿ 3,994.84 | OPG PRESS WING BOLTS | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 6 | 45 | 1 | No | Box/package | ||
฿ 5,729.03 | OPG PRESS WING BOLTS | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 6 | 50 | 1 | [Black Painted] Black Paint | Box/package | ||
฿ 4,761.29 | OPG PRESS WING BOLTS | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 6 | 50 | 1 | [Copper Plating] Copper Plating | Box/package | ||
฿ 53.18 | OPG PRESS WING BOLTS | 1 Piece(s) | 31 Day(s) | 10 | 6 | 50 | 1 | No | Low Quantity (can be purchased from one) | |||
฿ 9,375.48 | OPG PRESS WING BOLTS | 1 Pack(s) | 140 Pieces Per Package | 14 Day(s) | 10 | 8 | 12 | 1.25 | [Black Painted] Black Paint | Box/package | ||
฿ 8,887.74 | OPG PRESS WING BOLTS | 1 Pack(s) | 140 Pieces Per Package | 14 Day(s) | 10 | 8 | 12 | 1.25 | [Copper Plating] Copper Plating | Box/package | ||
฿ 10,064.52 | OPG PRESS WING BOLTS | 1 Pack(s) | 130 Pieces Per Package | 14 Day(s) | 10 | 8 | 15 | 1.25 | [Black Painted] Black Paint | Box/package | ||
฿ 7,900.65 | OPG PRESS WING BOLTS | 1 Pack(s) | 130 Pieces Per Package | 14 Day(s) | 10 | 8 | 15 | 1.25 | [Copper Plating] Copper Plating | Box/package | ||
฿ 9,243.87 | OPG PRESS WING BOLTS | 1 Pack(s) | 120 Pieces Per Package | 14 Day(s) | 10 | 8 | 20 | 1.25 | [Black Painted] Black Paint | Box/package | ||
฿ 7,618.06 | OPG PRESS WING BOLTS | 1 Pack(s) | 120 Pieces Per Package | 14 Day(s) | 10 | 8 | 20 | 1.25 | [Copper Plating] Copper Plating | Box/package | ||
฿ 59.47 | OPG PRESS WING BOLTS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | 1.25 | No | Low Quantity (can be purchased from one) | |||
฿ 7,935.48 | OPG PRESS WING BOLTS | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 25 | 1.25 | [Black Painted] Black Paint | Box/package | ||
฿ 6,503.23 | OPG PRESS WING BOLTS | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 25 | 1.25 | [Copper Plating] Copper Plating | Box/package | ||
฿ 63.00 | OPG PRESS WING BOLTS | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 25 | 1.25 | No | Low Quantity (can be purchased from one) | ||
฿ 8,206.45 | OPG PRESS WING BOLTS | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 30 | 1.25 | [Black Painted] Black Paint | Box/package | ||
฿ 6,696.77 | OPG PRESS WING BOLTS | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 8 | 30 | 1.25 | [Copper Plating] Copper Plating | Box/package | ||
฿ 79.90 | OPG PRESS WING BOLTS | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 30 | 1.25 | No | Low Quantity (can be purchased from one) | ||
฿ 7,525.16 | OPG PRESS WING BOLTS | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | 10 | 8 | 35 | 1.25 | [Black Painted] Black Paint | Box/package | ||
฿ 6,270.97 | OPG PRESS WING BOLTS | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | 10 | 8 | 35 | 1.25 | [Copper Plating] Copper Plating | Box/package | ||
฿ 4,563.87 | OPG PRESS WING BOLTS | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | 1.25 | No | Box/package | ||
฿ 6,069.68 | OPG PRESS WING BOLTS | 1 Pack(s) | 70 Pieces Per Package | 14 Day(s) | 10 | 8 | 40 | 1.25 | [Black Painted] Black Paint | Box/package | ||
฿ 4,985.81 | OPG PRESS WING BOLTS | 1 Pack(s) | 70 Pieces Per Package | 14 Day(s) | 10 | 8 | 40 | 1.25 | [Copper Plating] Copper Plating | Box/package |
Loading...
Detailed Shape | Butterfly | Mounting Hole Shape | No | Basic Shape | Hand tightening bolt |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?