1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Z Sanitary, Sanitary Gasket T Type (ZGT)

Z Sanitary, Sanitary Gasket T Type (ZGT)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 81.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A sanitary gasket that compliant with ISO standard.

Part Number
ZGT-1S-EPDM
ZGT-1S-NBR
ZGT-1S-PTFE
ZGT-1S-PTFE/SAND
ZGT-1S-シリコン
ZGT-1S-バイトン
ZGT-1.5S-EPDM
ZGT-1.5S-NBR
ZGT-1.5S-PTFE
ZGT-1.5S-PTFE/SAND
ZGT-1.5S-シリコン
ZGT-1.5S-バイトン
ZGT-2S-EPDM
ZGT-2S-NBR
ZGT-2S-PTFE
ZGT-2S-PTFE/SAND
ZGT-2S-シリコン
ZGT-2S-バイトン
ZGT-2.5S-EPDM
ZGT-2.5S-NBR
ZGT-2.5S-PTFE
ZGT-2.5S-PTFE/SAND
ZGT-2.5S-シリコン
ZGT-2.5S-バイトン
ZGT-3S-EPDM
ZGT-3S-NBR
ZGT-3S-PTFE
ZGT-3S-PTFE/SAND
ZGT-3S-シリコン
ZGT-3S-バイトン
ZGT-4S-EPDM
ZGT-4S-NBR
ZGT-4S-PTFE
ZGT-4S-PTFE/SAND
ZGT-4S-シリコン
ZGT-4S-バイトン
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRange of Nominal Outside Diameter Nominal Outside Diameter
(Ø)
Gasket material

฿ 87.53

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 1.0S~2.0S1SEPDM

฿ 81.49

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 1.0S~2.0S1SNBR

฿ 509.14

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S1SPTFE

฿ 859.74

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 1.0S~2.0S1SPTFE/SAND

฿ 109.71

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S1SSilicone

฿ 464.57

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 1.0S~2.0S1SViton

฿ 98.22

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S1.5SEPDM

฿ 81.49

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 1.0S~2.0S1.5SNBR

฿ 509.10

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S1.5SPTFE

฿ 839.23

FJT SANITARY FITTING 1 Piece(s) 7 Day(s) 1.0S~2.0S1.5SPTFE/SAND

฿ 109.71

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S1.5SSilicone

฿ 464.57

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 1.0S~2.0S1.5SViton

฿ 106.75

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S2SEPDM

฿ 84.51

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 1.0S~2.0S2SNBR

฿ 562.35

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S2SPTFE

฿ 884.52

FJT SANITARY FITTING 1 Piece(s) 7 Day(s) 1.0S~2.0S2SPTFE/SAND

฿ 115.76

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 1.0S~2.0S2SSilicone

฿ 595.35

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 1.0S~2.0S2SViton

฿ 147.81

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 2.5S~4.5S2.5SEPDM

฿ 258.94

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S2.5SNBR

฿ 676.75

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 2.5S~4.5S2.5SPTFE

฿ 920.13

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S2.5SPTFE/SAND

฿ 312.39

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 2.5S~4.5S2.5SSilicone

฿ 706.45

FJT SANITARY FITTING 1 Piece(s) 7 Day(s) 2.5S~4.5S2.5SViton

฿ 280.64

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S3SEPDM

฿ 268.01

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S3SNBR

฿ 940.99

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S3SPTFE

฿ 981.29

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S3SPTFE/SAND

฿ 342.20

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 2.5S~4.5S3SSilicone

฿ 818.71

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S3SViton

฿ 355.70

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S4SEPDM

฿ 316.39

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S4SNBR

฿ 1,191.25

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S4SPTFE

฿ 1,142.71

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S4SPTFE/SAND

฿ 424.45

FJT SANITARY FITTING 1 Piece(s) 3 Day(s) 2.5S~4.5S4SSilicone

฿ 1,067.23

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5S4SViton

Loading...

  1. 1
 

Basic Information

Type Gasket