1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Z Sanitary Mini 45° Elbow (ZMEQ-W)

Z Sanitary Mini 45° Elbow (ZMEQ-W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,741.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The highly reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number
ZMEQ-W-8A-SU6L
ZMEQ-W-10A-SU6L
ZMEQ-W-15A-SU6L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Outside Diameter
(Ø)

฿ 3,032.13

FJT SANITARY FITTING 1 Piece(s) 6 Day(s) 8A

฿ 3,032.13

FJT SANITARY FITTING 1 Piece(s) 6 Day(s) 10A

฿ 2,741.81

FJT SANITARY FITTING 1 Piece(s) 6 Day(s) 15A

Loading...

  1. 1
 

Basic Information

Type Mini Fittings Fitting Shape Mini 45° Elbow Connection Type (between Equal Type/Dia. Fittings) Weld-On
Range of Nominal Outside Diameter 8A~15A Fitting Material SUS316L Dia., Center Equal Dia. / concentric
Surface Finish #320~#400 (buffing Polish finishing)