1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Z Sanitary, Ferrule Cross (ZXS-F)

Z Sanitary, Ferrule Cross (ZXS-F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,096.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

Part Number
ZXS-F-1S
ZXS-F-1.5S
ZXS-F-1.5S-SU6L
ZXS-F-2S
ZXS-F-2S-SU6L
ZXS-F-2.5S
ZXS-F-2.5S-SU6L
ZXS-F-3S
ZXS-F-3S-SU6L
ZXS-F-4S
ZXS-F-4S-SU6L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRange of Nominal Outside Diameter Fitting Material Nominal Outside Diameter
(Ø)

฿ 5,096.90

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 1.0S~2.0SSUS3041S

฿ 5,451.48

FJT SANITARY FITTING 1 Piece(s) 6 Day(s) 1.0S~2.0SSUS3041.5S

฿ 7,096.65

FJT SANITARY FITTING 1 Piece(s) 17 Day(s) 1.0S~2.0SSUS316L1.5S

฿ 6,612.77

FJT SANITARY FITTING 1 Piece(s) 17 Day(s) 1.0S~2.0SSUS3042S

฿ 8,548.26

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 1.0S~2.0SSUS316L2S

฿ 10,645.16

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5SSUS3042.5S

฿ 12,580.65

FJT SANITARY FITTING 1 Piece(s) 17 Day(s) 2.5S~4.5SSUS316L2.5S

฿ 12,903.10

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5SSUS3043S

฿ 16,129.16

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5SSUS316L3S

฿ 20,322.58

FJT SANITARY FITTING 1 Piece(s) 4 Day(s) 2.5S~4.5SSUS3044S

฿ 24,032.13

FJT SANITARY FITTING 1 Piece(s) 17 Day(s) 2.5S~4.5SSUS316L4S

Loading...

  1. 1
 

Basic Information

Type Ferrule fitting Fitting Shape Ferrule cross Connection Type (between Equal Type/Dia. Fittings) Ferrule
Dia., Center Equal Dia. / concentric Surface Finish #320~#400 (buffing Polish finishing) Combination of Tee and Cross at Connecting Part (A-B-C) Cross