1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Pressure Screw-in Fitting PT Round S / Round Socket

High Pressure Screw-in Fitting PT Round S / Round Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 117.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Threaded stem (PT); Material: Stainless steel/SUS304/316/316 L/Carbon steel/S25C SS; Fluid used: Water/Steam/Oil

 
Part Number
PTマルS-10A
PTマルS-10A-SU4
PTマルS-10A-SU6
PTマルS-10A-SU6L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Nominal of Thread M1

฿ 125.81

FJT SCREWED FITTING 1 Piece(s) 3 Day(s) [Steel] Carbon Steel (S25C/SS)3/8B(10A)

฿ 344.73

FJT SCREWED FITTING 1 Piece(s) 3 Day(s) [Stainless Steel] SUS3043/8B(10A)

฿ 502.99

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Stainless Steel] SUS3163/8B(10A)

฿ 548.95

FJT SCREWED FITTING 1 Piece(s) 4 Day(s) [Stainless Steel] SUS316L3/8B(10A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 Rc
Applicable Fluid Water / Steam / Oil Type Fitting Max. Operating Pressure(MPa) 12
Surface Treatment No Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No
Main Body Thickness Sch.80