1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Malleable Valve, 10K Type, Check Valve (Swing Type) Flanged (Part Number)

HTV PIPING CHECK VALVE

Malleable Valve, 10K Type, Check Valve (Swing Type) Flanged
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,384.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Special liquids can be handled by replacing the packing, gasket or main part. 13Cr stainless steel is used for main parts, allowing use of high temperature fluids up to 300°C.

 
Part Number
M10KFCS-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,384.22

HTV PIPING CHECK VALVE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Material FCD-S Supply Side, Connection Type Flange Shape Supply Side, Tube Flange Nominal 40A(1 1/2B)
Control Side, Connection Type Flange Shape Control Side, Tube Flange Nominal 40A(1 1/2B) Max. Operating Pressure(MPa) 1.37

Please check the type/dimensions/specifications of the part M10KFCS-40 in the Malleable Valve, 10K Type, Check Valve (Swing Type) Flanged series.