(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Economical and strong Malleable valve.
· The main part is mainly made of stainless steel, which is less prone to wear compared to bronze valves.
· Ideal for steel-based pipes, prevents corrosion due to difference in contact potential.
Part Number |
---|
BSCI-1 |
BSCI-1/2 |
BSCI-3/4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal |
---|---|---|---|---|---|---|---|
฿ 2,503.30 | PIPING CHECK VALVE | 1 Piece(s) | Same day | 1B(25A) | 1B(25A) | ||
฿ 1,524.82 | PIPING CHECK VALVE | 1 Piece(s) | 3 Day(s) | 1/2B(15A) | 1/2B(15A) | ||
฿ 1,720.15 | HTV PIPING CHECK VALVE | 1 Piece(s) | 3 Day(s) | 3/4B(20A) | 3/4B(20A) |
Loading...
Type | Inline Type | Applicable Fluid | Water / Air / Oil | Nominal Pressure | 10K |
---|---|---|---|---|---|
Material | CAC406 | Supply Side, Connection Type | Rc (Screwed Type) | Control Side, Connection Type | Rc (Screwed Type) |
Max. Operating Pressure(MPa) | 1.37 |
How can we improve?
How can we improve?