1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Malleable Valve, 20K Type, Globe Valve, Screwed (M20KSG-2)

HTV VALVE

Malleable Valve, 20K Type, Globe Valve, Screwed (M20KSG-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The main parts are made of 13Cr stainless steel, allowing high temperature fluids up to 350°C to be used. Special liquids can be handled by changing the packing, gasket or main part.

Part Number
M20KSG-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 9,297.13

HTV VALVE 1 Piece(s) 5 Day(s) 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 20K Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 2.75

Please check the type/dimensions/specifications of the part M20KSG-2 in the Malleable Valve, 20K Type, Globe Valve, Screwed series.

Products with similar specification

Part Number
M20KSG-1
M20KSG-11/2
M20KSG-11/4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 4,068.96

1 Piece(s) 5 Day(s) 1B(25A)1B(25A)

฿ 7,385.06

1 Piece(s) 5 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 6,192.59

1 Piece(s) 5 Day(s) 1 1/4B(32A)1 1/4B(32A)