1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Malleable Valve, 10K Type, Globe Valve, Screw Shape, Reinforced PTFE Disk Installation (M10KSD-1)

HTV VALVE

Malleable Valve, 10K Type, Globe Valve, Screw Shape, Reinforced PTFE Disk Installation (M10KSD-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Special liquids can be handled by replacing the packing, gasket or main part. 13 chrome stainless steel mesh is mainly used for main parts, allowing high temperature fluids up to 300°C to be used.

Part Number
M10KSD-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 2,566.35

HTV VALVE 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 1.37

Please check the type/dimensions/specifications of the part M10KSD-1 in the Malleable Valve, 10K Type, Globe Valve, Screw Shape, Reinforced PTFE Disk Installation series.

Products with similar specification

Part Number
M10KSD-1/2
M10KSD-11/2
M10KSD-11/4
M10KSD-2
M10KSD-3/4
M10KSD-3/8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 1,635.56

1 Piece(s) 5 Day(s) 1/2B(15A)1/2B(15A)

฿ 6,455.71

1 Piece(s) 5 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 6,098.93

1 Piece(s) 5 Day(s) 1 1/4B(32A)1 1/4B(32A)

฿ 8,668.92

1 Piece(s) 5 Day(s) 2B(50A)2B(50A)

฿ 2,060.96

1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)

฿ 3,033.09

1 Piece(s) 5 Day(s) 3/8B(10A)3/8B(10A)