1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Malleable Valve, General-Purpose, 10K Type, Globe Valve, Flanged

Malleable Valve, General-Purpose, 10K Type, Globe Valve, Flanged
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,920.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An economical and strong malleable valve. Optimal for iron-based pipes, as corrosion caused by contact potential difference is suppressed.

Part Number
HM10KFG-10
HM10KFG-15
HM10KFG-20
HM10KFG-25
HM10KFG-32
HM10KFG-40
HM10KFG-50
HM10KFG-65
HM10KFG-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

฿ 1,920.44

HTV VALVE 1 Piece(s) 5 Day(s) 10A(3/8B)10A(3/8B)

฿ 2,086.86

HTV VALVE 1 Piece(s) 4 Day(s) 15A(1/2B)15A(1/2B)

฿ 2,299.43

HTV VALVE 1 Piece(s) 4 Day(s) 20A(3/4B)20A(3/4B)

฿ 3,345.15

HTV VALVE 1 Piece(s) 3 Day(s) 25A(1B)25A(1B)

฿ 4,239.40

HTV VALVE 1 Piece(s) 4 Day(s) 32A(1 1/4B)32A(1 1/4B)

฿ 5,329.07

HTV VALVE 1 Piece(s) 4 Day(s) 40A(1 1/2B)40A(1 1/2B)

฿ 6,912.19

HTV VALVE 1 Piece(s) 13 Day(s) 50A(2B)50A(2B)

฿ 14,272.63

HTV VALVE 1 Piece(s) 4 Day(s) 65A(2 1/2B)65A(2 1/2B)

฿ 16,739.81

HTV VALVE 1 Piece(s) 5 Day(s) 80A(3B)80A(3B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 1.4