1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Resistant Fuel Tube

Oil Resistant Fuel Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Clear type allows absolute confirmation of the fluid.
• Oil transport hose with excellent elasticity.

Part Number
F-12
F-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize (Internal Diameter) Size (Outer Diameter)
(Ø)
Minimum Bending Radius
(mm)
Length
(m)
Maximum Operating Pressure (at Environmental Temperature of 23°C)
(MPa)

฿ 1,967.00

SYK RESIN HOSE 1 Piece(s) Quote 10121645100.10

฿ 5,583.00

SYK RESIN HOSE 1 Piece(s) 7 Day(s) 10202664150.63

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Oil(Mineral Oil) Cutting Service Usage No Quality Cold Resistance / Oil Resistance / Clear Type
Hose Material PVC Mounting Metal Fittings No Color Pink
Operating Temperature Range(°C) -10::60 Specifications Drum-Wound Qty.(piece) 1