1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deluxe Hose (DX-2531D30B)

SYK RESIN HOSE

Deluxe Hose (DX-2531D30B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thick hose used for transporting wastewater. Hose resists twisting and bending.

Part Number
DX-2531D30B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (Internal Diameter) Size (Outer Diameter)
(Ø)
Maximum Operating Pressure (at Environmental Temperature of 23°C)
(MPa)

฿ 100.00

SYK RESIN HOSE 1 Piece(s) Quote 25310.13

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water Cutting Service Usage No Quality Cold Resistance
Hose Material PVC Mounting Metal Fittings No Color Blue
Operating Temperature Range(°C) 0::60 Length(m) 30 Specifications Drum-Wound
Qty.(piece) 1