1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crystal Hose WA Type

Crystal Hose WA Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent heat resistance and wear resistance. Contains hard steel wire, so an antistatic effect is also conferred.

[Features]
· Features excellent heat resistance and can withstand hot air at 100°C when piping is straight.
· Contains hard steel wire, so an excellent antistatic effect is also conferred.

Part Number
WA-38-[1-50/1]
WA-50-[1-50/1]
WA-65-[1-50/1]
WA-75-[1-50/1]
WA-90-[1-50/1]
WA-100-[1-50/1]
WA-125-[1-20/1]
WA-150-[1-20/1]
WA-200-[1-10/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal diameter O.D.
(Ø)
Allowable Bending Radius
(mm)
I.D.
(φ)
Length
(m)

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 384813038.11 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 5062.618050.81 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 657722063.51 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 759230076.21 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 90107380891 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 100120.5570101.61 ~ 50

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 125148600126.51 ~ 20

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 1501739001521 ~ 20

-

TIG RESIN HOSE 1 Piece(s) 9 Day(s) 20023010002051 ~ 10

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Powder / Foods Cutting Service Usage Presence Features Antistatic Performance / Abrasion Resistance / Heat resistant
Hose Material Synthetic rubber (EPDM) + Olefinic Resin Mounting Metal Fittings No Color Black
Operating Temperature Range(°C) -20::80 Allowable Pressure(20℃)(Mpa) 0.1