(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Maximum allowable pressure resistance of 1.0 MPa (10.2 kgf/cm2). (φ 300 is 0.50 Mpa) It boasts superior wear resistance thanks to special materials in its inner layer.
[Features]
▪ Maximum allowable pressure 1.0 Mpa {10.2 kgf/cm2}:It has excellent pressure resistance (with outer tube caulking/inner tube expansion fittings).
・Special enter layer materials provided with excellent abrasion resistance.
▪ Its ability to be lengthened can streamline piping work.
Part Number |
---|
WR-38-[1-50/1] |
WR-50-[1-50/1] |
WR-65-[1-50/1] |
WR-75-[1-50/1] |
WR-100-[1-20/1] |
WR-125-[1-20/1] |
WR-150-[1-20/1] |
WR-200-[1-20/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal diameter | O.D. (Ø) | Allowable Bending Radius (mm) | I.D. (φ) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|
- | TIG RESIN HOSE | 1 Piece(s) | 9 Day(s) | 38 | 52.3 | 400 | 38.1 | 1 ~ 50 | ||
- | TIG RESIN HOSE | 1 Piece(s) | 9 Day(s) | 50 | 66.8 | 450 | 50.8 | 1 ~ 50 | ||
- | TIG RESIN HOSE | 1 Piece(s) | 9 Day(s) | 65 | 81.8 | 550 | 63.5 | 1 ~ 50 | ||
- | TIG RESIN HOSE | 1 Piece(s) | 9 Day(s) | 75 | 97 | 750 | 76.2 | 1 ~ 50 | ||
- | TIG RESIN HOSE | 1 Piece(s) | 9 Day(s) | 100 | 128 | 1250 | 101.6 | 1 ~ 20 | ||
- | TIG RESIN HOSE | 1 Piece(s) | 9 Day(s) | 125 | 156.1 | 1500 | 127 | 1 ~ 20 | ||
- | TIG RESIN HOSE | 1 Piece(s) | 9 Day(s) | 150 | 187 | 2000 | 152.4 | 1 ~ 20 | ||
- | TIG RESIN HOSE | 1 Piece(s) | 9 Day(s) | 200 | 245 | 2250 | 203 | 1 ~ 20 |
Loading...
Applicable Fluid / Usage | Water | Cutting Service Usage | Presence | Features | Abrasion Resistance / Pressure Resistance |
---|---|---|---|---|---|
Hose Material | Soft PVC+Hard PVC | Mounting Metal Fittings | No | Color | Orange |
Operating Temperature Range(°C) | -10::50 | Allowable Pressure(20℃)(Mpa) | 1 |
How can we improve?
How can we improve?