1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tiflex Hose V Model AG Type

Tiflex Hose V Model AG Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,031.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lightweight and with excellent flame and heat resistance. The material used for the product is a flameproof grade 1 material as stipulated in JIS A 1322. The continuous operating temperature is up to 180°C.

[Features]
· Heat resistant flexible hose made of specially laminated aluminum foil, glass cloth, and galvanized steel plate.
· Lightweight and with excellent flame and heat resistance.
· The continuous operating temperature is up to 180˚C.
· The aluminum and the glass cloth sheet are flameproof grade 1 materials as stipulated in JIS A1322.

Part Number
AG-50
AG-65
AG-75
AG-90
AG-100
AG-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)

฿ 4,031.49

TIG FOR DUCT HOSE 1 Piece(s) 5 Day(s) 1050.855.30.0326050

฿ 5,066.27

TIG FOR DUCT HOSE 1 Piece(s) 9 Day(s) 1065.570.50.0297065

฿ 5,790.61

TIG FOR DUCT HOSE 1 Piece(s) 5 Day(s) 1075.580.50.0258075

฿ 6,403.17

TIG FOR DUCT HOSE 1 Piece(s) 9 Day(s) 1091960.029590

฿ 6,920.63

TIG FOR DUCT HOSE 1 Piece(s) 9 Day(s) 10101.51060.02105100

฿ 7,759.17

TIG FOR DUCT HOSE 1 Piece(s) 9 Day(s) 101261310.018125125

Loading...

  1. 1

Basic Information

Hose material Special Laminated Aluminum Foil + Glass Cloth + Zinc-Plated Steel Plate Cutting Service Usage No Features Heat resistant
Color White Applicable Fluid Air Operating Temperature Range(°C) -20::180
Length(m) 5