(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Tie duct hose GL type transparent type.
· You can check the transported goods because of transparent material.
· Like the GL type, the product is lightweight and has excellent flexibility and low airflow resistance, so high transport capacity can be obtained.
· Excellent antistatic effect because the flexible part is made of PVC having antistatic composition.
[Applications]
· For dust collection of woodworking machines, pneumatic transportation of powder.
· For indoor piping in cleanrooms, etc., which have to be antistatic.
Part Number |
---|
GLST-25-[1-50/1] |
GLST-32-[1-50/1] |
GLST-38-[1-50/1] |
GLST-50-[1-50/1] |
GLST-65-[1-30/1] |
GLST-75-[1-30/1] |
GLST-100-[1-30/1] |
GLST-125-[1-20/1] |
GLST-150-[1-20/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | I.D. (Ø) | O.D. (Ø) | Allowable Pressure(20℃) (MPa) | Allowable Bending Radius (mm) | Nominal diameter (φ) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | TIG FOR DUCT HOSE | 1 Piece(s) | 10 Day(s) | 25 | 32.4 | 0.06 | 25 | 25 | 1 ~ 50 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 32 | 39.8 | 0.06 | 32 | 32 | 1 ~ 50 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 38.1 | 45.9 | 0.06 | 35 | 38 | 1 ~ 50 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 50.8 | 59.9 | 0.05 | 50 | 50 | 1 ~ 50 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 63.5 | 72.6 | 0.04 | 60 | 65 | 1 ~ 30 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 76.2 | 85.8 | 0.04 | 75 | 75 | 1 ~ 30 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 101.6 | 112 | 0.03 | 90 | 100 | 1 ~ 30 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 127 | 137.5 | 0.02 | 120 | 125 | 1 ~ 20 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 152.4 | 163.8 | 0.02 | 150 | 150 | 1 ~ 20 |
Loading...
Hose material | Soft PVC+Hard PVC | Cutting Service Usage | Presence | Features | Antistatic Performance / Bending |
---|---|---|---|---|---|
Color | Transparency | Applicable Fluid | Powder | Operating Temperature Range(°C) | -10::50 |
How can we improve?
How can we improve?