(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Since the ground wire passes through the rigid part of the hose, it can be grounded using this ground wire and the trouble caused by static electricity is eliminated.
· As ventilation resistance is low, it is possible to improve transport capacity.
· Transported items can be checked through the semi-transparent case.
· Hose disconnection and ground wire withdrawal is easy.
[Applications]
· For dust collection of woodworking machines, pneumatic transportation of powder.
· For indoor piping in cleanrooms, etc., which have to be antistatic.
Part Number |
---|
GLE-50-[1-20/1] |
GLE-65-[1-20/1] |
GLE-75-[1-20/1] |
GLE-100-[1-20/1] |
GLE-125-[1-20/1] |
GLE-150-[1-20/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | I.D. (Ø) | O.D. (Ø) | Allowable Pressure(20℃) (MPa) | Allowable Bending Radius (mm) | Nominal diameter (φ) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 50.8 | 59.9 | 0.05 | 50 | 50 | 1 ~ 20 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 14 Day(s) | 63.5 | 72.6 | 0.04 | 60 | 65 | 1 ~ 20 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 76.2 | 84.5 | 0.04 | 75 | 75 | 1 ~ 20 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 101.6 | 112 | 0.03 | 90 | 100 | 1 ~ 20 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 127 | 138.2 | 0.02 | 120 | 125 | 1 ~ 20 | ||
- | TIG FOR DUCT HOSE | 1 Piece(s) | 9 Day(s) | 152.4 | 168.8 | 0.02 | 150 | 150 | 1 ~ 20 |
Loading...
Hose material | Soft PVC+Hard PVC | Cutting Service Usage | Presence | Features | Antistatic Performance |
---|---|---|---|---|---|
Color | Transparency | Applicable Fluid | Powder | Operating Temperature Range(°C) | -10::50 |
How can we improve?
How can we improve?