Tiflex Hose Abrasion Resistant GL Type

Brand :
TIGERS POLYMER

Caution

    Product Description

    [Features]
    ·It has high abrasion resistance and can be used in a wide range of temperatures from low to high (approx. -30 to 80°C).
    ·High conductivity and an antistatic effect.
    · High weather resistance.
    ·Suitable for transporting powder and granules, collecting dust, and sending and exhausting high temperature.
    [Application]
    ·Transportation of granular materials.
    ·Transportation of iron particles, aluminum powder, metal powder, etc.
    ·Transportation of wood chips, pieces of paper, paddy grains, etc.
    ·For hot air blast and exhaust.
    ·For dust collection and exhaust where abrasion resistance, conductivity, and heat resistance are required.

    Product Specifications

    Structure (Cross-Section Drawing)

    Tie duct hose abrasion resistance GL type structure (cross-sectional view)

    Standard table

    Nominal diameter
    (⌀)
    Inner Diameter
    (mm)
    Outer Diameter
    (mm)
    Pitch
    (mm)
    Allowable Pressure
    (20°C)
    MPa or less/
    [kgf/cm^2 or less]
    Allowable decompression force
    (20°C)
    KPa or less /
    [mmHg or less]
    Allowable
    bending radius
    (mm or more)
    Reference
    Weight
    (g/m)
    Standard Size
    (m)
    3838.1±1.046.0 9.0 0.05 [0.5]-65.0 [-500]4534030
    5050.8±1.561.8 10.5 0.05 [0.5]-65.0 [-500]60500
    6563.5±1.574.7 14.0 0.04 [0.4]-65.0 [-500]70600
    7576.2±1.587.6 16.5 0.04 [0.4]-32.0 [-250]80700
    9089.8±1.5101.4 17.0 0.03 [0.3]-32.0 [-250]100780
    100102.5±2.0114.6 18.0 0.03 [0.3]-21.0 [-160]105980
    125126.0±2.0140.2 22.5 0.02 [0.2]-19.0 [-150]1251,28020
    150152.0±2.0167.0 24.0 0.02 [0.2]-14.0 [-110]1551,660
    200208.0±2.0223.0 26.0 0.01 [0.1]-6.0 [-62]1902,360
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat