1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tiflex Duct Hose, GL Type (GL-50-40-L2)

TIG RESIN HOSE

Tiflex Duct Hose, GL Type (GL-50-40-L2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Only a part of the lineup is available at MISUMI. Please use the filtering criteria to confirm the details.
  • Cutting service is available in 1 m increments.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
·Lightweight and easy to carry.
·Flexibility.
· High chemical resistance against acids, alkalis, etc.
·High transport capacity can be obtained because of low ventilation resistance.
[Application]
·For air conditioning blast.
·Suitable for dust collection equipment for powdery and granular materials.
·This product can be used for the exhaust air of general machinery, including woodworking machines, dust spreaders, and general dust collection.

Product Specifications

Structure (Cross-Section Drawing)

Tie duct hose GL type structure (cross-sectional view)

Standard table Cutting service is available in 1 m increments.

Nominal diameter
(⌀)
Inner Diameter
(mm)
Outer Diameter
(mm)
Pitch
(mm)
Allowable Pressure
(20°C)
MPa or less/
[kgf/cm^2 or less]
Allowable decompression force
(20°C)
KPa or less /
[mmHg or less]
Allowable
bending radius
(mm or more)
Reference
Weight
(g/m)
Standard Size
(m)
2525.0±0.832.4 7.6 0.06 [0.6]-65.0 [-500]2518550
3232.0±1.039.8 8.0 0.06 [0.6]-65.0 [-500]32300
3838.1±1.045.9 9.0 0.06 [0.6]-65.0 [-500]35370
4543.7±1.053.5 12.0 0.05 [0.5]-65.0 [-500]45440
5050.8
(-1.0 to +1.5)
59.9 12.0 0.05 [0.5]-65.0 [-500]50480
6563.5
(-1.0 to +1.5)
72.6 12.0 0.04 [0.4]-65.0 [-500]6060030
7576.2
(-1.0 to +1.5)
85.8 14.5 0.04 [0.4]-32.0 [-250]75650
9089.0±1.598.6 14.5 0.03 [0.3]-32.0 [-250]85730
100101.6±1.5112.0 14.5 0.03 [0.3]-21.0 [-160]90980
(115)114.5
(-0 to +3.0) 
125.3 17.5 0.02 [0.2]-19.0 [-150]1151,050 20
125127.0±1.5137.2 17.5 0.02 [0.2]-19.0 [-150]1201,100 
150152.4±1.5163.8 17.5 0.02 [0.2]-14.0 [-110]1501,510 
(165)166.4±1.5177.4 17.5 0.02 [0.2]-14.0 [-110]1651,710 
(175)175.0±1.5187.0 17.5 0.02 [0.2]-10.0 [-78]1801,800 
200202.0±2.0215.0 17.5 0.01 [0.1]-6.0 [-45]2102,340 
250252.0±2.0265.7 20.0 0.01 [0.1]-5.0 [-35]2602,910 10·20
300303.0±2.0316.4 20.0 0.01 [0.1]-3.0 [-23]3103,370 
Part Number
GL-50-40-L2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose material Features I.D.
(Ø)
O.D.
(Ø)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
Length
(m)

฿ 1,499.61

TIG RESIN HOSE 1 Piece(s) 5 Day(s) [PVC] Flexible PVC + Rigid PVCBending50.859.90.0550502

Loading...

  1. 1

Basic Information

Cutting Service Usage Presence Color Gray Applicable Fluid Chemical / Powder / Air
Operating Temperature Range(°C) -10::50

Please check the type/dimensions/specifications of the part GL-50-40-L2 in the Tiflex Duct Hose, GL Type series.

Products with similar specification

Part Number
GL-50-40-L1
GL-50-40-L10
GL-50-40-L3
GL-50-40-L4
GL-50-40-L5
GL-50-40-L6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHose material Features I.D.
(Ø)
O.D.
(Ø)
Allowable Pressure(20℃)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter
(φ)
Length
(m)

฿ 939.48

1 Piece(s) 6 Day(s) [PVC] Flexible PVC + Rigid PVCBending50.859.90.0550501

฿ 5,279.23

1 Piece(s) 6 Day(s) [PVC] Flexible PVC + Rigid PVCBending50.859.90.05505010

฿ 2,059.74

1 Piece(s) 6 Day(s) [PVC] Flexible PVC + Rigid PVCBending50.859.90.0550503

฿ 2,619.87

1 Piece(s) 6 Day(s) [PVC] Flexible PVC + Rigid PVCBending50.859.90.0550504

฿ 3,180.00

1 Piece(s) 6 Day(s) [PVC] Flexible PVC + Rigid PVCBending50.859.90.0550505

฿ 3,433.16

1 Piece(s) 6 Day(s) [PVC] Flexible PVC + Rigid PVCBending50.859.90.0550506