1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Curled Hose with Straight Curl

Curled Hose with Straight Curl
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,735.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The straight part of this hose is long, making it particularly well-suited for operational applications such as heavy equipment and construction machinery as well as production lines that demand long distances. Internal diameter of tube 5, external diameter of tube 8

 
Part Number
1800
3300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStraight Section Length
(mm)
Effective extension
(m)

฿ 1,735.00

MUR TUBE 1 Piece(s) 1 Day(s) 1500Approx. 2.5

฿ 2,007.83

MUR TUBE 1 Piece(s) 3 Day(s) 3000Approx. 4.0

Loading...

  1. 1

Basic Information

Type Curl Hose with Straight Hose Cutting Service Usage No O.D.(Ø) 8
O.D. [Distinction] ~8 I.D.(Ø) 5 Material Urethane
I.D. [Distinction] ~5 Applicable Fluid Air Operating Environment Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Cold Resistance
Color Green Number of Core(Core) 1 Material, Urethane Polyurethane
Minimum Bending Radius(mm) 28 Operating Temperature Range (when using air)(°C) -10::70 Curl length(mm) 300
Burst Pressure(MPa) 2.6 Operating Air Pressure(MPa) Up to 0.7 Nipple size G1/4 female screw