(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is used for general factory production lines with straight component lengthened on the manual side. Internal diameter of tube 5, external diameter of tube 8
[Features]
· Breakthrough air hose whose standard product has just φ28 mm outer diameter by winding pure urethane foam tube, taking advantage of the characteristics of thermoplastic polyurethane resin.
· Light and easy to handle thanks to φ28 mm outer diameter (standard type).
· Thanks to the free expansion and contraction and its light weight (1/3 of rubber hose), the grip operation is easy and no fatigue feeling is given to workers.
· It is highly resilient, and will not pose any problems from going through severe repeated testing that entails running over it with a truck, etc.
▪ 3 to 5 times abrasion resistance compared to rubber hose.
▪ Chemical resistance (30 days): Ideal material that can withstand almost all chemicals other than Hydrochloric acid, phosphoric acid, sulfuric acid, nitric acid, caustic soda, methyl chloride, Chlorine and benzaldehyde is used.
・Heat resistance 70°C .
▪ Cold-resistance: Does not lose its flexibility even at -10°C.
▪ Can withstand expansion/contraction tests performed at an air pressure of 0.7 MPa for more than 300, 000 times without any regularities.
▪ With smaller outer curling diameter and straight wires of a constant dimensions at both ends of the hose, the hose does not break even when handled roughly.
▪ As the hose color is pale green, it is easy on the eyes
Part Number |
---|
SE30 |
SE40 |
SE50 |
SE60 |
SE70 |
SE80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Curl length A (mm) | Effective extension (m) |
---|---|---|---|---|---|---|---|
฿ 1,367.52 | MUR TUBE | 1 Piece(s) | 3 Day(s) | 300 | Approx. 1.0 | ||
฿ 1,662.65 | MUR TUBE | 1 Piece(s) | 3 Day(s) | 400 | Approx. 1.5 | ||
฿ 1,840.49 | MUR TUBE | 1 Piece(s) | 3 Day(s) | 500 | Approx. 2.0 | ||
฿ 2,099.48 | MUR TUBE | 1 Piece(s) | 3 Day(s) | 600 | Approx. 2.5 | ||
฿ 2,407.69 | MUR TUBE | 1 Piece(s) | 3 Day(s) | 700 | Approx. 3.0 | ||
฿ 2,581.05 | MUR TUBE | 1 Piece(s) | 3 Day(s) | 800 | Approx. 3.5 |
Loading...
Cutting Service Usage | No | O.D.(Ø) | 8 | O.D. [Distinction] | ~8 |
---|---|---|---|---|---|
I.D.(Ø) | 5 | Material | Urethane | I.D. [Distinction] | ~5 |
Applicable Fluid | Air | Operating Environment | Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Cold Resistance | Color | Green |
Number of Core(Core) | 1 | Material, Urethane | Polyurethane | Minimum Bending Radius(mm) | 28 |
Operating Temperature Range (when using air)(°C) | -10::70 | Burst Pressure(MPa) | 2.6 | Operating Air Pressure(MPa) | Up to 0.7 |
Nipple size | G1/4 female screw |
How can we improve?
How can we improve?