1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strap/Grip, GX Type

Strap/Grip, GX Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Revolutionary coupling type fitting.
Metal-touch structure eliminates the need for management based on torque values.
The adoption of a newly designed metal-touch structure eliminates the need to manage bolt tightening work using torque value. This enables the use of a ratchet wrench instead of a torque wrench.

Drawing

Drawing 01 of Straub Grip GX Type

Standard table

Standard table 01 of Straub Grip GX Type
Part Number
GX-25E
GX-32E
GX-40E
GX-50E
GX-65E
GX-80E
GX-100E
GX-125E
GX-150E
GX-200E
GXB-25E
GXB-32E
GXB-40E
GXB-50E
GXB-65E
GXB-80E
GXB-100E
GXB-125E
GXB-150E
GXB-200E
TEST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Plumbing Nominal Diameter Inner Plate JAN code Ordering Code

฿ 2,240.90

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 4 Day(s) Steel pipe / Stainless Steel Pipe25ANo--

฿ 2,318.32

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 4 Day(s) Steel pipe / Stainless Steel Pipe32ANo--

฿ 2,318.32

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 3 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe40ANo--

฿ 3,483.80

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 3 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe50ANo--

฿ 3,820.58

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) Available 4 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe65ANo--

฿ 4,033.72

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 7 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe80ANo--

฿ 4,414.68

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 7 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe100ANo--

฿ 6,615.80

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 9 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe125ANo--

฿ 8,000.57

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 9 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe150ANo--

฿ 14,791.60

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 5 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe200ANo--

฿ 2,739.66

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 14 Day(s) Steel pipe / Stainless Steel Pipe25AEquipped Products--

฿ 2,842.46

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 14 Day(s) Steel pipe / Stainless Steel Pipe32AEquipped Products--

฿ 2,963.40

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 14 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe40AEquipped Products--

฿ 3,102.48

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 14 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe50AEquipped Products--

฿ 3,985.34

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 14 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe65AEquipped Products--

฿ 4,311.88

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 14 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe80AEquipped Products--

฿ 4,747.27

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 14 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe100AEquipped Products--

฿ 6,978.62

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 14 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe125AEquipped Products--

฿ 8,381.53

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 14 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe150AEquipped Products--

฿ 15,301.78

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 7 Day(s) Steel pipe / Stainless Steel Pipe / PVC Pipe200AEquipped Products--

฿ 100.00

SBC 1 Piece(s) Quote Steel pipe / Stainless Steel Pipe / PVC Pipe20ANone4573211850116762-7611

Loading...

  1. 1

Basic Information

Type Joint Applicable Fluid Water / Air / Chemical Maximum Pressure Gas used [There are limites in the usage condition](MPa) 1.6
Rubber Sleeve Material EPDM Casing Material SUS304 Tightening Bolt Type Hexagon socket head bolt