1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straub Grip GU Type

SBC SBCCOUPLING FOR MECHANICAL

Straub Grip GU Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,489.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A Straub grip designed for copper pipes. 25A-40A can also be connected to non-stainless steel pipes.

Part Number
GU-32E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,489.49

SBC SBCCOUPLING FOR MECHANICAL 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Applicable Plumbing Stainless Steel Pipe / Copper Pipe Applicable Fluid Water
Nominal Diameter 32A Maximum Pressure Gas used [There are limites in the usage condition](MPa) 1.0 Rubber Sleeve Material EPDM
Casing Material SUS304 Tightening Bolt Type Hexagon socket head bolt Specifications Made in Japan