(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A safe and secure brass-made joint designed by a hose manufacture for dedicated use with fiber-reinforced hoses.
[Features]
· A safe and secure joint for dedicated use with pressure-resistant hoses—designed by a hose manufacturer. EIGHTLOCK Series.
·Standardization of on-site work: No positioning of difficult to standardize band sizes, such as tightening hose barb bands, torque management, and re-tightening, etc., are required.
· This product enables uniform assembly by everybody at the work site.
· Non-rubber packing seal: The inner surface of the joint is flat without a rubber packing seal. Therefore, SUS304 fluid-contacting components and brass-resistant fluids can be used.
· Needles to say, there is no risk of eluates being released from packing seals.
Part Number |
---|
E-ELB-12-R1/2 |
E-ELB-15-R1/2 |
E-ELB-19-R3/4 |
E-ELB-25-R1 |
E-ELB-32-R1-1/4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Thread Nominal | Applicable Hoses I.D. (Ø) | O.D. of Applicable Hose (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 676.19 | HAK COUPLING FOR HOSE | 1 Piece(s) | 9 Day(s) | 1/2 | 12 | 18 | ||
฿ 1,040.90 ฿ 525.13 | COUPLING FOR HOSE | 1 Piece(s) | Same day | 1/2 | 15 | 22 | ||
฿ 1,378.29 | HAK COUPLING FOR HOSE | 1 Piece(s) | 5 Day(s) | 3/4 | 19 | 26 | ||
฿ 1,293.40 | HAK COUPLING FOR HOSE | 1 Piece(s) | 5 Day(s) | 1 | 25 | 33 | ||
฿ 2,786.05 | HAK COUPLING FOR HOSE | 1 Piece(s) | 9 Day(s) | 1 1/4 | 32 | 41 |
Loading...
Material | Brass | Type | Hose Fittings | Applicable Fluid | Water / Air / Chemical / Oil / Powder / Solvent、paint |
---|---|---|---|---|---|
Hose Connection Type | Nut | Connection Thread Type | R | Connection Type | Male thread |
Shape | Straight |
How can we improve?
How can we improve?