1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tube Type Fittings Dedicated for Flexible Fluorine Hose Series

Tube Type Fittings Dedicated for Flexible Fluorine Hose Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 615.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A nut-tightened hose fitting for inner-surface seal developed for HAKKO's laminated tubes.
[Features]
· Developed according to the dimensional tolerance of the tube, eliminates leaks and omission problems caused by selection errors.
· The operating temperature range and operating pressure is defined for each tube.
· Has excellent corrosion-resistance and chemical resistance since the material for main body of the fitting is SUS316L and is suitable for a wide variety of fluids.
[Applications]
· Useful for physics and chemistry laboratory equipment.
· Ideal for precision machines, semiconductor-related machines and FPD manufacturing installations.
· Ideal food, cosmetic and medicine production equipment.
· Used for applications such as medical equipment and analytical equipment.

Part Number
E-FTS-2A
E-FTS-3
E-FTS-4
E-FTS-6
E-FTS-6X8
E-FTS-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Thread Nominal Applicable Hoses I.D.
(Ø)
O.D. of Applicable Hose
(Ø)
Applicable hose model number (E-SJ type) Applicable hose model number (E-PD type)

฿ 615.10

HAK COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 1/824E-SJ-2E-PD-2

฿ 769.94

HAK COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 1/435E-SJ-3-

฿ 769.94

COUPLING FOR HOSE 1 Piece(s) Same day 1/446E-SJ-4E-PD-4

฿ 886.06

HAK COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 1/469E-SJ-6E-PD-6

฿ 720.93

HAK COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 1/468E-SJ-6X8-

฿ 1,002.19

HAK COUPLING FOR HOSE 1 Piece(s) 5 Day(s) 3/8812E-SJ-8E-PD-8

Loading...

  1. 1

Basic Information

Material SUS316L Type Hose Fittings Applicable Fluid Water / Chemical / Oil / Powder / Solvent、paint / Foods
Hose Connection Type Nut Connection Thread Type R Connection Type Male thread
Shape Straight