(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single touch joint set for urethane foam air hose.
Applicable Fluid / Usage | Air | Cutting Service Usage | No | Inner Diameter (φ) | 6.5 |
---|---|---|---|---|---|
O.D.(Ø) | 10 | Properties | Standard / Pressure Resistance / Cold Resistance / Flexibility | Hose Material | Polyurethane |
Joint Mount | Both Sides | Color Tone | Orange | Fitting type | One-Touch Joint |
Allowable Bending Radius at 20°C(mm) | 40 | Operating Pressure at 20°C(MPa) | 0~1.5 | Operating Temperature Range(℃) | -20~60 |
Fitting Material: | Steel chrome plating | Standard Length(M) | 20 |
Please check the type/dimensions/specifications of the part E-NF-6.5-RC-20M in the New Flex, Single-Touch, Joint Set Product series.
How can we improve?
How can we improve?