1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft New Flex, Single-Touch Joint Set Product

HAK RESIN HOSE

Soft New Flex, Single-Touch Joint Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,126.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Soft urethane-air hose single-touch joint set.

[Features]
• Thanks to a highly flexible soft material, work efficiency is enhanced.
• The hose surface is not prone to snagging and thus improves work efficiency because it has a smooth finish with superior sliding characteristics.
• Product is made of polyurethane, which has superior low temperature resistance properties, and maintains flexibility even during the winter
• Both socket and plug use a single touch connection mechanism.
• The rotary function solves twisting of the hose.
• The socket lock function prevents inadvertent disconnection of the plug.

Part Number
E-SNF-6.5-RC-10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,126.06

HAK RESIN HOSE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No Inner Diameter (φ) 6.5
O.D.(Ø) 10 Properties Standard / Cold Resistance / Flexibility Hose Material Polyurethane
Joint Mount Both Sides Color Tone Pink Purple Fitting type One-Touch Joint
Allowable Bending Radius at 20°C(mm) 40 Operating Pressure at 20°C(MPa) 0~1.5 Operating Temperature Range(℃) -20~60
Fitting Material: Steel chrome plating Standard Length(M) 10

Frequently Asked Questions (FAQ)

Question: Can brackets be mounted on site?
Answer: Yes. We also offer one-touch fitting set products which can be mounted before shipping.