1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Flex Air Hose (E-NF-11-100M)

HAK RESIN HOSE

New Flex Air Hose (E-NF-11-100M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A standard polyurethane air resin hose that is most popular for car repair shops and architectural coating.
[Features]
· Polyurethane resin is resistant to abrasion. Ideal as a hose for air tools such as air screwdrivers.
· Since polyurethane resin features excellent cold resistance, the hose does not get hard even at temperature as low as -20°, ensuring excellent workability.
· Lighter than rubber hoses and PVC hoses, meaning less load placed on wrists and arms.
· Hose length mark is printed at 1 m intervals, which makes hose cutting easy.
[Applications]
· Ideal as an air tool such as those used in car repair shops.
· Ideal as an air hose for air inflators or compressors.
· Ideal as an air hose for architectural coating, air dusters and woodworking.

Part Number
E-NF-11-100M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Standard Length
(M)

฿ 23,711.30

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 1115.566100

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No Properties Standard / Pressure Resistance / Cold Resistance / Flexibility
Hose Material Polyurethane Joint Mount No Color Tone Orange
Operating Pressure at 20°C(MPa) 0~1.5 Operating Temperature Range(℃) -20~60

Please check the type/dimensions/specifications of the part E-NF-11-100M in the New Flex Air Hose series.

Products with similar specification

Part Number
E-NF-6.5-100M
E-NF-6.5-10M
E-NF-6.5-20M
E-NF-6.5-30M
E-NF-6.5-50M
E-NF-8.5-100M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Standard Length
(M)

฿ 9,760.02

1 Piece(s) 8 Day(s) 6.51040100

฿ 1,071.31

1 Piece(s) 5 Day(s) 6.5104010

฿ 2,036.72

1 Piece(s) 8 Day(s) 6.5104020

฿ 3,002.13

1 Piece(s) 8 Day(s) 6.5104030

฿ 4,932.96

1 Piece(s) 7 Day(s) 6.5104050

฿ 14,360.49

1 Piece(s) 8 Day(s) 8.512.555100