1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft New Flex

Soft New Flex
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,265.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Soft urethane-air hose.

[Features]
· Thanks to a highly flexible soft material, work efficiency is enhanced.
· The hose surface is not prone to snagging and thus improves work efficiency because it has a smooth finish with superior sliding characteristics.
· Product is made of polyurethane, which has superior low temperature resistance properties, and maintains flexibility even during the winter.

Part Number
E-SNF-6.5-10M
E-SNF-6.5-20M
E-SNF-6.5-30M
E-SNF-6.5-50M
E-SNF-6.5-100M
E-SNF-8.5-10M
E-SNF-8.5-20M
E-SNF-8.5-30M
E-SNF-8.5-50M
E-SNF-8.5-100M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Standard Length
(M)

฿ 1,265.03

HAK RESIN HOSE 1 Piece(s) 5 Day(s) 6.5104010

฿ 2,383.39

HAK RESIN HOSE 1 Piece(s) 5 Day(s) 6.5104020

฿ 3,522.13

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 6.5104030

฿ 5,799.62

HAK RESIN HOSE 1 Piece(s) 5 Day(s) 6.5104050

฿ 11,493.34

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 6.51040100

฿ 1,795.15

HAK RESIN HOSE 1 Piece(s) 5 Day(s) 8.512.55510

฿ 3,484.40

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 8.512.55520

฿ 5,173.64

HAK RESIN HOSE 1 Piece(s) 5 Day(s) 8.512.55530

฿ 8,552.14

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 8.512.55550

฿ 16,998.39

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 8.512.555100

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No Properties Standard / Cold Resistance / Flexibility
Hose Material Polyurethane Joint Mount No Color Tone Pink Purple
Operating Pressure at 20°C(MPa) 0~1.5 Operating Temperature Range(℃) -20~60