1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUNFOODS, Inc.

SUNFOODS, Inc.
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A transparent, flexible PVC hose used for food. Models up to 25 mm can maximum pressures of 1.0 MPa.

[Features]
· A hose for food made of a soft vinyl chloride resin that achieves a balance between ease-of-use and compatibility with oily and fatty foods.
· Compatibility with oils and fats made possible via the use of a special softener.
· Compliant with Ministry of Health, Labour and Welfare of Japan Notification No. 201 issued under the Food Sanitation Act of Japan (n-heptane compliant).
· Compliant with Ministry of Health, Labour and Welfare of Japan Notification No. 267 issued under the Food Sanitation Act of Japan.

Part Number
E-SF-6-[1-100/1]M
E-SF-8-[1-100/1]M
E-SF-9-[1-100/1]M
E-SF-10-[1-100/1]M
E-SF-12-[1-100/1]M
E-SF-15-[1-50/1]M
E-SF-19-[1-50/1]M
E-SF-25-[1-50/1]M
E-SF-32-[1-40/1]M
E-SF-38-[1-40/1]M
E-SF-50-[1-40/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Operating Pressure at 20°C
(MPa)
Length
(m)

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 611350~1.01 ~ 100

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 813.5500~1.01 ~ 100

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 915550~1.01 ~ 100

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 1016600~1.01 ~ 100

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 1218700~1.01 ~ 100

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 1522800~1.01 ~ 50

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 19261150~1.01 ~ 50

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 25331500~1.01 ~ 50

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 32411900~0.51 ~ 40

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 38502300~0.51 ~ 40

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 50633000~0.31 ~ 40

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage Presence Properties Standard
Hose Material Soft Vinyl Chloride Resin Joint Mount No Color Tone Natural
Operating Temperature Range(℃) 0~70