1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial and General-Purpose Hose, Spring

Industrial and General-Purpose Hose, Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-purpose transparent flexible PVC hose. Vacuum (suction) specifications from 15 - 50 mm.

Part Number
E-SP-8-100M
E-SP-8-[1-99/1]M
E-SP-9-100M
E-SP-9-[1-99/1]M
E-SP-10-100M
E-SP-10-[1-99/1]M
E-SP-12-100M
E-SP-12-[1-99/1]M
E-SP-15-50M
E-SP-15-[1-49/1]M
E-SP-19-50M
E-SP-19-[1-49/1]M
E-SP-25-50M
E-SP-25-[11-49/1]M
E-SP-32-50M
E-SP-32-[1-49/1]M
E-SP-38-40M
E-SP-38-[1-39/1]M
E-SP-50-40M
E-SP-50-[1-39/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Operating Pressure at 20°C
(MPa)
Length [Overall Length Specified Type]
(m)

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 813.5300~0.8-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 813.5300~0.81 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 915350~0.8-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 915350~0.81 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 1016400~0.5-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 1016400~0.51 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 1218500~0.5-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 1218500~0.51 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 152260-0.1~0.5-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 152260-0.1~0.51 ~ 49

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 192675-0.1~0.4-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 192675-0.1~0.41 ~ 49

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 2533100-0.1~0.4-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 2533100-0.1~0.411 ~ 49

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 3241130-0.1~0.3-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 3241130-0.1~0.31 ~ 49

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 3848150-0.1~0.3-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 3848150-0.1~0.31 ~ 39

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 5062200-0.1~0.3-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 5062200-0.1~0.31 ~ 39

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Chemical / Powder / Air / Oil Cutting Service Usage Presence Properties Shape Retentivity / Vacuum
Hose Material Soft Vinyl Chloride Resin+Hard Steel Wire Joint Mount No Color Tone Clear Blue
Operating Temperature Range(℃) 0~50