(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pressure resistant oil resistant flexible PVC hose. Specifications up to 25 mm have a maximum pressure of 1.0 MPa.
Part Number |
---|
E-STB-6-100M |
E-STB-6-[1-99/1]M |
E-STB-8-100M |
E-STB-8-[1-99/1]M |
E-STB-9-100M |
E-STB-9-[1-99/1]M |
E-STB-12-100M |
E-STB-12-[1-99/1]M |
E-STB-15-50M |
E-STB-15-[1-49/1]M |
E-STB-19-50M |
E-STB-19-[1-49/1]M |
E-STB-21.5-50M |
E-STB-21.5-[1-49/1]M |
E-STB-25-50M |
E-STB-25-[26-49/1]M |
E-STB-32-40M |
E-STB-32-[1-39/1]M |
E-STB-38-40M |
E-STB-38-[1-39/1]M |
E-STB-50-40M |
E-STB-50-[1-39/1]M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Diameter (φ) | O.D. (Ø) | Allowable Bending Radius at 20°C (mm) | Operating Pressure at 20°C (MPa) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 6 | 11 | 40 | 0~1.0 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 6 | 11 | 40 | 0~1.0 | 1 ~ 99 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 7 Day(s) | 8 | 13.5 | 55 | 0~1.0 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 7 Day(s) | 8 | 13.5 | 55 | 0~1.0 | 1 ~ 99 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 9 | 15 | 65 | 0~1.0 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 9 | 15 | 65 | 0~1.0 | 1 ~ 99 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 12 | 18 | 85 | 0~1.0 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 12 | 18 | 85 | 0~1.0 | 1 ~ 99 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 15 | 22 | 105 | 0~1.0 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 15 | 22 | 105 | 0~1.0 | 1 ~ 49 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 19 | 26 | 135 | 0~1.0 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 19 | 26 | 135 | 0~1.0 | 1 ~ 49 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 21.5 | 29 | 155 | 0~1.0 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 21.5 | 29 | 155 | 0~1.0 | 1 ~ 49 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 25 | 33 | 175 | 0~1.0 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 25 | 33 | 175 | 0~1.0 | 26 ~ 49 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 32 | 41 | 225 | 0~0.5 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 32 | 41 | 225 | 0~0.5 | 1 ~ 39 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 38 | 48 | 265 | 0~0.5 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 38 | 48 | 265 | 0~0.5 | 1 ~ 39 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 50 | 62 | 350 | 0~0.3 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 50 | 62 | 350 | 0~0.3 | 1 ~ 39 |
Loading...
Applicable Fluid / Usage | Water / Chemical / Powder / Air / Oil | Cutting Service Usage | Presence | Properties | Pressure Resistance / Oil Resistance |
---|---|---|---|---|---|
Hose Material | Soft Vinyl Chloride Resin | Joint Mount | No | Color Tone | Clear Green |
Operating Temperature Range(℃) | 0~60 |
How can we improve?
How can we improve?