1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Hose

Pressure Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-purpose pressure resistant transparent flexible PVC hose. Specifications up to 25 mm have a maximum pressure of 1.0 MPa.

Part Number
E-TB-4-100M
E-TB-4-[1-99/1]M
E-TB-6-100M
E-TB-6-[1-99/1]M
E-TB-8-100M
E-TB-8-[1-99/1]M
E-TB-9-100M
E-TB-9-[1-99/1]M
E-TB-10-[1-99/1]M-100
E-TB-12-100M
E-TB-12-[1-99/1]M
E-TB-15-100M
E-TB-15-[51-99/1]M
E-TB-19-50M
E-TB-19-[1-49/0.1]M
E-TB-21.5-50M
E-TB-21.5-[1-49/1]M
E-TB-25-50M
E-TB-25-[26-49/1]M
E-TB-32-50M
E-TB-32-[11-49/1]M
E-TB-38-50M
E-TB-38-[11-49/1]M
E-TB-50-40M
E-TB-50-[1-39/1]M
E-TB-63-20M
E-TB-63-[1-19/1]M
E-TB-75-20M
E-TB-75-[1-19/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Service Usage Inner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Operating Pressure at 20°C
(MPa)
Length [Limited Standard Length Type]
(m)
Length [Overall Length Specified Type]
(m)

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence49300~1.0--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence49300~1.0-1 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence611400~1.0--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence611400~1.0-1 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence813.5550~1.0--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence813.5550~1.0-1 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence915650~1.0--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence915650~1.0-1 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence1016700~1.0-1 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence1218850~1.0--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence1218850~1.0-1 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence15221050~1.0--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence15221050~1.0-51 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence19261350~1.0--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence19261350~1.0-1 ~ 49

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence21.5291550~1.0--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence21.5291550~1.0-1 ~ 49

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence25331750~1.0--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence25331750~1.0-26 ~ 49

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence32412250~0.5--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence32412250~0.5-11 ~ 49

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence38482650~0.5--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence38482650~0.5-11 ~ 49

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence50623500~0.3--

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) Presence50623500~0.3-1 ~ 39

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) No63804400~0.220-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) No63804400~0.2-1 ~ 19

-

HAK RESIN HOSE 1 Piece(s) 7 Day(s) No75925250~0.220-

-

HAK RESIN HOSE 1 Piece(s) 7 Day(s) No75925250~0.2-1 ~ 19

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Chemical / Powder / Air / Oil Properties Pressure Resistance / Transparency / Flexibility Hose Material Soft Vinyl Chloride Resin
Joint Mount No Color Tone Clear Blue Operating Temperature Range(℃) 0~60