1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Flexible Fluorine Spring

Super Flexible Fluorine Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thanks to its internal layer ETFE, this product has outstanding chemical resistance is difficult to crush, and is suitable for vacuums.

Part Number
E-SJSP-12-20M
E-SJSP-12-[1-19/1]M
E-SJSP-15-20M
E-SJSP-15-[1-19/1]M
E-SJSP-19-20M
E-SJSP-19-[1-19/1]M
E-SJSP-25-20M
E-SJSP-25-[1-19/1]M
E-SJSP-32-20M
E-SJSP-32-[1-19/1]M
E-SJSP-38-20M
E-SJSP-38-[1-19/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Operating Pressure at 20°C
(MPa)
Length
(m)

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 121850-0.1~0.5-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 121850-0.1~0.51 ~ 19

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 152260-0.1~0.5-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 152260-0.1~0.51 ~ 19

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 192675-0.1~0.4-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 192675-0.1~0.41 ~ 19

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 2533100-0.1~0.4-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 2533100-0.1~0.41 ~ 19

-

HAK RESIN HOSE 1 Piece(s) 7 Day(s) 3241130-0.1~0.3-

-

HAK RESIN HOSE 1 Piece(s) 7 Day(s) 3241130-0.1~0.31 ~ 19

-

HAK RESIN HOSE 1 Piece(s) 7 Day(s) 3848150-0.1~0.3-

-

HAK RESIN HOSE 1 Piece(s) 7 Day(s) 3848150-0.1~0.31 ~ 19

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Chemical / Powder / Foods / Oil / Ink, Paint Cutting Service Usage Presence Properties Chemical Resistance / Non-Adhesive / Transparency / Flexibility / Low Odor / Shape Retentivity / Vacuum / Solvent Resistance
Hose Material Ethylene Tetrafluoroethylene + Urethane-Based Elastomer Joint Mount No Color Tone Transparency
Operating Temperature Range(℃) -20~80