(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Provides superior chemical resistance thanks to an inner layer of ETFE, and pressure resistance is strengthened by a reinforcing.
[Features]
· Exhibits superior solvent and chemical resistance as the interior is an ethylene tetrafluoroethylene (ETFE) resin, and is thus resistant to most chemicals.
· Supports a broad range of applications from ink, solvent, and paint piping to piping used for food products.
Part Number |
---|
E-SJB-9-20M |
E-SJB-9-[1-19/1]M |
E-SJB-12-20M |
E-SJB-12-[1-19/1]M |
E-SJB-15-20M |
E-SJB-15-[1-19/1]M |
E-SJB-19-20M |
E-SJB-19-[1-19/1]M |
E-SJB-25-20M |
E-SJB-25-[1-19/1]M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Diameter (φ) | O.D. (Ø) | Allowable Bending Radius at 20°C (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 9 | 15 | 65 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 9 | 15 | 65 | 1 ~ 19 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 12 | 18 | 85 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 12 | 18 | 85 | 1 ~ 19 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 15 | 22 | 105 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 15 | 22 | 105 | 1 ~ 19 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 19 | 26 | 135 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 19 | 26 | 135 | 1 ~ 19 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 25 | 33 | 175 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 25 | 33 | 175 | 1 ~ 19 |
Loading...
Applicable Fluid / Usage | Water / Chemical / Powder / Foods / Oil / Ink, Paint / Solvent | Cutting Service Usage | Presence | Properties | Pressure Resistance / Cold Resistance / Oil Resistance / Chemical Resistance / Non-Adhesive / Transparency / Flexibility / Low Odor / Solvent Resistance |
---|---|---|---|---|---|
Hose Material | Ethylene Tetrafluoroethylene + Urethane-Based Elastomer | Joint Mount | No | Color Tone | Transparency |
Operating Pressure at 20°C(MPa) | 0~1.0 | Operating Temperature Range(℃) | -20~80 |
How can we improve?
How can we improve?