(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The inner layer is made of ETFE — highly chemical resistant. It is also flexible and pliable similar to urethane tubing.
Part Number |
---|
E-SJ-2-[1-19/1]M |
E-SJ-2-[20,100]M |
E-SJ-2-[21-99/1]M |
E-SJ-3-[1-19/1]M |
E-SJ-3-[20,100]M |
E-SJ-3-[21-99/1]M |
E-SJ-4-[1-19/1]M |
E-SJ-4-[20,100]M |
E-SJ-4-[21-99/1]M |
E-SJ-6-[1-19/1]M |
E-SJ-6-[20,100]M |
E-SJ-6-[21-99/1]M |
E-SJ-6X8-[1-19/1]M |
E-SJ-6X8-[20,100]M |
E-SJ-6X8-[21-99/1]M |
E-SJ-8-[1-19/1]M |
E-SJ-8-[20,100]M |
E-SJ-8-[21-99/1]M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Diameter (φ) | O.D. (Ø) | Allowable Bending Radius at 20°C (mm) | Operating Pressure at 20°C (MPa) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 2 | 4 | 15 | 0~0.6 | 1 ~ 19 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 2 | 4 | 15 | 0~0.6 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 2 | 4 | 15 | 0~0.6 | 21 ~ 99 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 3 | 5 | 20 | 0~0.6 | 1 ~ 19 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 3 | 5 | 20 | 0~0.6 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 3 | 5 | 20 | 0~0.6 | 21 ~ 99 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 4 | 6 | 25 | 0~0.6 | 1 ~ 19 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 4 | 6 | 25 | 0~0.6 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 4 | 6 | 25 | 0~0.6 | 21 ~ 99 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 6 | 9 | 35 | 0~0.6 | 1 ~ 19 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 6 | 9 | 35 | 0~0.6 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 6 | 9 | 35 | 0~0.6 | 21 ~ 99 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 6 | 8 | 50 | 0~0.4 | 1 ~ 19 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 6 | 8 | 50 | 0~0.4 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 6 | 8 | 50 | 0~0.4 | 21 ~ 99 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 8 | 12 | 50 | 0~0.6 | 1 ~ 19 | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 8 | 12 | 50 | 0~0.6 | - | ||
- | HAK RESIN HOSE | 1 Piece(s) | 8 Day(s) | 8 | 12 | 50 | 0~0.6 | 21 ~ 99 |
Loading...
Applicable Fluid / Usage | Water / Chemical / Powder / Foods / Oil / Ink, Paint | Cutting Service Usage | Presence | Properties | Chemical Resistance / Non-Adhesive / Transparency / Flexibility / Low Odor / Solvent Resistance |
---|---|---|---|---|---|
Hose Material | Ethylene Tetrafluoroethylene + Urethane-Based Elastomer | Joint Mount | No | Color Tone | Transparency |
Operating Temperature Range(℃) | -20~80 |
How can we improve?
How can we improve?