1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Tube (LDPE) (Part Number)

Polyethylene Tube (LDPE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,614.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lightweight, excellent cold resistance, no toxicity [conforms to Food Sanitation Act of Japan No. 20]

[Features]
· Lightweight, excellent cold resistance, no toxicity, and conforms to Food Sanitation Act of Japan No. 20.

Part Number
ポリエチレンチューブ(LDPE)3X5-100
ポリエチレンチューブ(LDPE)4X6-100
ポリエチレンチューブ(LDPE)5X7-100
ポリエチレンチューブ(LDPE)6X8-100
ポリエチレンチューブ(LDPE)7X9-50
ポリエチレンチューブ(LDPE)8X10-50
ポリエチレンチューブ(LDPE)9X11-50
ポリエチレンチューブ(LDPE)10X12-50
ポリエチレンチューブ(LDPE)11X13-50
ポリエチレンチューブ(LDPE)12X14-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. O.D.
(Ø)
Standard Length
(m)

฿ 1,614.58

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 35100

฿ 1,841.00

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 46100

฿ 2,188.02

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 57100

฿ 2,535.04

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 68100

฿ 2,700.07

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 7950

฿ 3,024.34

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 81050

฿ 3,348.62

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 91150

฿ 3,672.89

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 101250

฿ 3,997.16

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 111350

฿ 4,321.43

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 121450

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No Properties Cold Resistance
Mounting Metal Fittings No Color White Operating Temperature Range(°C) -10::60
Qty.(piece) 1