1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Tube (Industrial) (Part Number)

CVK RESIN HOSE

Silicone Tube (Industrial)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,698.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Flavorless, odorless and non-toxic making it ideal for food applications.
· Will not cause the emission of toxic gases such as dioxins when incinerated.
[Applications]
· Various foods, drinks, etc.

 
Part Number
シリコンチューブ4X7-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,698.31

CVK RESIN HOSE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No I.D. 4
O.D.(Ø) 7 Properties Cold Resistance / Flexibility / Odorless Mounting Metal Fittings No
Color White Operating Temperature Range(°C) -60::180 Standard Length(m) 40
Qty.(piece) 1

Please check the type/dimensions/specifications of the part シリコンチューブ4X7-40 in the Silicone Tube (Industrial) series.